1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Micro Brush with Shaft (for Motorized Use, Shaft Diameter 3 mm)

Micro Brush with Shaft (for Motorized Use, Shaft Diameter 3 mm)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,260.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Cannot be used in reverse rotation.
The shaft has been reinforced with a rod bar giving it increased strength.

Features

●Reinforced the shaft with a rod bar and made it durable. Used by attaching to a drill press/ electric drill etc.(max working rotation speed: 1200rpm)

Usage

●AO(alumina oxid) ... For burring of small diameter holes of soft raw material such as aluminum and plastic.
●SC(silicon carbide) ... For burring processing of aluminum, stainless steel, casting, iron etc.

Specification

●Max Working Rotation Speed(rpm):1200
●SPQ(piece):5
●Shaft Diameter: 3mm 
●Total Length: 70mm

Materials

●Abrasive: AO#500
Part Number
IMS-1
IMS-1.27
IMS-1.91
IMS-2.2
IMS-2.7
IMS-3.2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTrusco Code Specifications: brush diameter

฿ 1,386.00

TRC MINI MICRO SPIRAL BRUSH 1 Piece(s) 1 Day(s) 510-71301.0mm

฿ 1,386.00

TRC MINI MICRO SPIRAL BRUSH 1 Piece(s) 1 Day(s) 510-71481.27mm

฿ 1,376.00

TRC MINI MICRO SPIRAL BRUSH 1 Piece(s) 1 Day(s) 510-71561.91mm

฿ 1,376.00

MINI MICRO SPIRAL BRUSH 1 Piece(s) Same day 510-71642.2mm

฿ 1,376.00

TRC MINI MICRO SPIRAL BRUSH 1 Piece(s) 1 Day(s) 510-71722.7mm

฿ 1,260.00

MINI MICRO SPIRAL BRUSH 1 Piece(s) 12 Day(s) 510-71813.2mm

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 3 Product Type Mini Brush Overall Length(mm) 70 
Max. Rotational Speed(rpm) 1200 Mass(g) 3 Features Shaft is strengthened and reinforced with a rod.
Application AO (Alumina Oxide) ... For removing burrs from small holes on soft materials such as aluminum and plastic. Material: abrasive AO#500 Material: shaft Brass
Material: flocking part shaft Stainless steel (SUS304)