1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flower Type Brush, Steel

Flower Type Brush, Steel
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 620.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Can selectively polish only the cross holes in the blind holes, since the brush is facing the side.
· Polishing in side direction is possible.
· Can be inserted to the end of the blind hole as the brush works as a cushion.
[Applications]
· Ideal for deburring cross holes from cylinder bore entrance to bottoms.
· Rust and dirt removal from various metals as well as cleaning before and after welding.

Part Number
20SF-6
20WF-6
25SF-6
25WF-6
30SF-6
30WF-6
35SF-6
35WF-6
40SF-6
40WF-6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Details Type Shaft length
(mm)
Hair material Trusco Code Mass
(g)

฿ 705.43

TRC SHANK FLOWER BRUSHES 1 Piece(s) 1 Day(s) 20Stainless Steel25Stainless Steel415-259040

฿ 620.13

TRC SHANK FLOWER BRUSHES 1 Piece(s) 1 Day(s) 20Steel Wire25Steel Wire415-260340

฿ 705.43

TRC SHANK FLOWER BRUSHES 1 Piece(s) 1 Day(s) 25Stainless Steel25Stainless Steel415-261140

฿ 620.13

TRC SHANK FLOWER BRUSHES 1 Piece(s) 1 Day(s) 25Steel Wire25Steel Wire415-262040

฿ 793.09

TRC SHANK FLOWER BRUSHES 1 Piece(s) 19 Day(s) 30Stainless Steel35Stainless Steel415-263875

฿ 696.39

TRC SHANK FLOWER BRUSHES 1 Piece(s) 12 Day(s) 30Steel Wire35Steel Wire415-264675

฿ 793.87

TRC SHANK FLOWER BRUSHES 1 Piece(s) 1 Day(s) 35Stainless Steel35Stainless Steel415-265480

฿ 696.39

TRC SHANK FLOWER BRUSHES 1 Piece(s) 1 Day(s) 35Steel Wire35Steel Wire415-266280

฿ 1,034.00

TRC SHANK FLOWER BRUSHES 1 Piece(s) 1 Day(s) 40Stainless Steel35Stainless Steel415-2671135

฿ 845.81

TRC SHANK FLOWER BRUSHES 1 Piece(s) 1 Day(s) 40Steel Wire35Steel Wire415-2689135

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 6 Product Type Flower Type Brush Wire diameter(mm) 0.3
Hair length(mm) 10 Max. Rotational Speed(rpm) 3000 Features Can selectively polish only the cross holes in the blind holes, since the brush is facing the side.
Application Ideal for deburring cross holes from cylinder bore entrance to bottoms.