1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cup Brush With Shaft, Shaft Diameter 6 mm, Shaft Length 35 mm, Bristle Length 25 mm

Cup Brush With Shaft, Shaft Diameter 6 mm, Shaft Length 35 mm, Bristle Length 25 mm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 329.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Since it is a cup type, it is suitable for work in relatively wide surfaces.
[Applications]
· For polishing, removing rust from and deburring metal surfaces, and for peeling off coatings.
· Tools used: drill / desktop drilling machine. (Use below maximum operating revolutions)

Features

●Since it has a cup shape, it is suitable for work on a relatively wide surface.

Usage

●Metal surface polishing, rust remover, burring, paint removal.

Specification

●Electric Drills, Bench Drilling Machine(please use at below the maximum working rotation speed)

Materials

●Shaft: Steel(zinc plated iron material)
Part Number
TB-6621
TB-6622
TB-6623
TB-6624
TB-6631
TB-6632
TB-6633
TB-6634
TB-6641
TB-6642
TB-6643
TB-6644
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Wire diameter
(mm)
Details Type Hair material Material Trusco Code Mass
(g)

฿ 341.00

SHANK MOUNTED CUP BRUSHES 1 Piece(s) 12 Day(s) 500.25Brass plated steel wireBrass plated steel wire0.25 mm x 4-Piece Stranded Brass-Plated Steel Wire258-990790

฿ 329.00

SHANK MOUNTED CUP BRUSHES 1 Piece(s) Same day 500.3Steel WireSteel Wire0.3 mm Steel Wire258-993190

฿ 443.00

SHANK MOUNTED CUP BRUSHES 1 Piece(s) 1 Day(s) 500.3Stainless Steel WireStainless Steel0.3 mm Stainless Steel Wire258-987790

฿ 437.00

SHANK MOUNTED CUP BRUSHES 1 Piece(s) 1 Day(s) 500.15Brass wireBrass0.15 mm brass wire258-994080

฿ 369.00

SHANK MOUNTED CUP BRUSHES 1 Piece(s) Same day 650.25Brass plated steel wireBrass plated steel wire0.25 mm x 4-Piece Stranded Brass-Plated Steel Wire258-9915155

฿ 354.00

SHANK MOUNTED CUP BRUSHES 1 Piece(s) Same day 650.3Steel WireSteel Wire0.3 mm Steel Wire262-1550160

฿ 466.00

SHANK MOUNTED CUP BRUSHES 1 Piece(s) 1 Day(s) 650.3Stainless Steel WireStainless Steel0.3 mm Stainless Steel Wire258-9885160

฿ 476.00

SHANK MOUNTED CUP BRUSHES 1 Piece(s) 1 Day(s) 650.15Brass wireBrass0.15 mm brass wire258-9958140

฿ 492.00

SHANK MOUNTED CUP BRUSHES 1 Piece(s) 1 Day(s) 750.25Brass plated steel wireBrass plated steel wire0.25 mm x 4-Piece Stranded Brass-Plated Steel Wire258-9923260

฿ 443.00

SHANK MOUNTED CUP BRUSHES 1 Piece(s) 1 Day(s) 750.3Steel WireSteel Wire0.3 mm Steel Wire262-1568250

฿ 703.00

SHANK MOUNTED CUP BRUSHES 1 Piece(s) 12 Day(s) 750.3Stainless Steel WireStainless Steel0.3 mm Stainless Steel Wire258-9893250

฿ 677.00

SHANK MOUNTED CUP BRUSHES 1 Piece(s) Same day 750.15Brass wireBrass0.15 mm brass wire258-9966215

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 6 Product Type Cup Type Brush Shaft length(mm) 35
Hair length(mm) 25 Max. Rotational Speed(rpm) 3000 Features Since it is a cup type, it is suitable for work in relatively wide surfaces.
Application For polishing, removing rust from and deburring metal surfaces, and for peeling off coatings.