1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flat buff (3 mm shaft diameter)

Flat buff (3 mm shaft diameter)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 232.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Easily changed due to having shaft.
[Applications]
· Chamois wheel: Deerskin with abrasive power suitable for mirror polishing and glossy finish.
· Flannel: Due to the layered buff of soft flannel, it is ideal for removing dust and for final polishing.
· Tool used: variable-speed type electric micro grinder.

Features

●Easy to mount/replacement with the shaft.

Usage

●Working Tool: Variable speed type electric micro grinder.
●Flannel: Laminated buff of soft flannel, optimum for dust removal, final polishing.

Specification

●Materials:Flannel(cloth)
●Comments:Dust Removal, Final Polish
●SPQ(piece):1

Materials

●Shaft: Free-Cutting Steel
Part Number
203H-9
233H-9
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Trusco Code Mass
(g)

฿ 232.00

SHANK WHEEL BRUSHES 1 Piece(s) Same day 20216-83593.4

฿ 232.00

SHANK WHEEL BRUSHES 1 Piece(s) Same day 23216-78323.8

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 3 Product Type Flat brush Shaft length(mm) 40
Max. Rotational Speed(rpm) 10000 Material Flannel (Cloth) Abstract Dust removal, final glazing
Features Easily changed due to having shaft. Application Chamois wheel: Deerskin with abrasive power suitable for mirror polishing and glossy finish.