1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wheel Brush with Shaft (Hexagonal Shaft Type, Steel Wire)

Wheel Brush with Shaft (Hexagonal Shaft Type, Steel Wire)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 364.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Brush has a circular shape, with the hairs planted outwards in a radial shape.
· Can be removed with a single touch as it is used with an electric impact screwdriver.
[Applications]
· For deburring, polishing, and cleaning metal surfaces.

Part Number
TB-6202-60
TB-6212-60
TB-6222-60
TB-6232-60
TB-6242-60
TB-6252-60
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Hair length
(mm)
Fitting Diameter
(mm)
Trusco Code Mass
(g)

฿ 415.00

TRC SHANK WHEEL BRUSHES 1 Piece(s) 1 Day(s) 32620352-107935

฿ 364.00

SHANKWHEELBRUSHES 1 Piece(s) 1 Day(s) 38920352-109543

฿ 439.88

TRC SHANK WHEEL BRUSHES 1 Piece(s) 12 Day(s) 501226352-111760

฿ 437.87

TRC SHANK WHEEL BRUSHES 1 Piece(s) 1 Day(s) 651732352-113385

฿ 475.21

TRC SHANK WHEEL BRUSHES 1 Piece(s) 1 Day(s) 751937352-1087110

฿ 515.80

TRC SHANK WHEEL BRUSHES 1 Piece(s) 1 Day(s) 1003138352-1044130

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 6.35 Product Type Wheel Brush Wire diameter(mm) 0.3
Shaft length(mm) 27 Hair material Steel Wire Max. Rotational Speed(rpm) 3000
Fitting Width(mm) 12 Features Brush has a circular shape, with the hairs planted outwards in a radial shape. Application For deburring, polishing, and cleaning metal surfaces.