1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mounted Wheel Brush, Stainless Steel (Shaft Length 35 mm)

Mounted Wheel Brush, Stainless Steel (Shaft Length 35 mm)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 408.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Can be used with commercially available electric drills.
· Easily changed due to having shaft.
[Applications]
· Polishing stainless steel or aluminum products.
· Electric drill and desktop drilling machine. (Use below maximum operating revolutions)

Features

●You can use it with a commercially available electric drill.

Usage

●Polishing of stainless steel, aluminum products.
●Electric drills, bench drilling machine. (please use at below the maximum working rotation speed)

Specification

●Wire Diameter(mm):0.3
●Bristle Material:Stainless Steel
●Max Working Rotation Speed(rpm):3000
●SPQ(piece):1
●Stainless Steel(SUS304)0.3mm

Materials

●Shaft: Steel(zinc plated iron material)
Part Number
TB-6203
TB-6213
TB-6223
TB-6233
TB-6243
TB-6253
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Hair length
(mm)
Fitting Diameter
(mm)
Trusco Code Mass
(g)

฿ 408.00

SHANK WHEEL BRUSHES 1 Piece(s) 1 Day(s) 32620259-004235

฿ 421.00

SHANK WHEEL BRUSHES 1 Piece(s) 12 Day(s) 38920259-005143

฿ 600.00

SHANK WHEEL BRUSHES 1 Piece(s) Same day 501226261-950460

฿ 644.00

SHANK WHEEL BRUSHES 1 Piece(s) Same day 6516.532261-951285

฿ 811.00

SHANK WHEEL BRUSHES 1 Piece(s) 12 Day(s) 751937261-9521110

฿ 835.00

SHANK WHEEL BRUSHES 1 Piece(s) 1 Day(s) 1003138259-0069130

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 6 Product Type Wheel Brush Wire diameter(mm) 0.3
Shaft length(mm) 35 Hair material Stainless Steel Max. Rotational Speed(rpm) 3000
Fitting Width(mm) 12 Features Can be used with commercially available electric drills. Application Polishing stainless steel or aluminum products.
Specifications Stainless Steel (SUS304) 0.3 mm