1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wheel Brush with Shaft (for Motorized Use/Shaft Diameter 6 mm/Round Shaft Type) (Steel Wire)

Wheel Brush with Shaft (for Motorized Use/Shaft Diameter 6 mm/Round Shaft Type) (Steel Wire)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 300.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Can be used with commercially available electric drills.
· Easily changed due to having shaft.
[Applications]
· Deburring of metal products and rust-removal.
· Electric drill and desktop drilling machine. (Use below maximum operating revolutions)

Features

●You can use it with a commercially available electric drill.

Usage

●Burring of metal products, rust remover.
●Electric drills, bench drilling machine.(please use at below the maximum working rotation speed)

Specification

●Wire Diameter(mm):0.3
●Bristle Material:Steel Wire
●Max Working Rotation Speed(rpm):3000
●SPQ(piece):1
●Steel Wire 0.3mm

Materials

●Shaft: Steel(zinc plated iron material)
Part Number
TB-6202
TB-6212
TB-6222
TB-6232
TB-6242
TB-6252
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Hair length
(mm)
Fitting Diameter
(mm)
Trusco Code Mass
(g)

฿ 300.00

SHANK WHEEL BRUSHES 1 Piece(s) Same day 32620259-001835

฿ 314.00

SHANK WHEEL BRUSHES 1 Piece(s) Same day 38920259-002643

฿ 421.00

SHANK WHEEL BRUSHES 1 Piece(s) Same day 501226261-947460

฿ 489.00

SHANK WHEEL BRUSHES 1 Piece(s) 1 Day(s) 6516.532261-948285

฿ 532.00

SHANK WHEEL BRUSHES 1 Piece(s) 20 Day(s) 751937261-9491110

฿ 608.00

SHANK WHEEL BRUSHES 1 Piece(s) 20 Day(s) 1003138259-0034130

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 6 Product Type Wheel Brush Wire diameter(mm) 0.3
Shaft length(mm) 35 Hair material Steel Wire Max. Rotational Speed(rpm) 3000
Fitting Width(mm) 12 Features Can be used with commercially available electric drills. Application Deburring of metal products and rust-removal.
Specifications Steel Wire 0.3 mm