1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wheel Brush (0.3 steel wire)

Wheel Brush (0.3 steel wire)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 282.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Brush has a circular shape, with the hairs planted outwards in a radial shape.
· A 10 mm hole is provided at the center of a disc-shaped brush, allowing it to be installed if a shaft of the same diameter is attached to a tool, machine, etc.
[Applications]
· For deburring, polishing, and cleaning metal surfaces.

Features

●Possible to install as long as a hole of 10mm is open in the center of a disc-shaped brush and a shaft of the same diameter is attached to a tool, a machine, or the like.

Usage

●Burring of metal surfaces, polishing, cleaning, etc.

Specification

●SPQ(piece):1

Materials

●Steel
Part Number
TB-6302
TB-6312
TB-6322
TB-6332
TB-6342
TB-6352
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Hair length
(mm)
Trusco Code Mass
(g)

฿ 282.00

WHEEL BRUSHES 1 Piece(s) 1 Day(s) 326329-130819

฿ 283.00

WHEEL BRUSHES 1 Piece(s) 1 Day(s) 389329-131627

฿ 322.00

WHEEL BRUSHES 1 Piece(s) Same day 5012329-132444

฿ 334.00

WHEEL BRUSHES 1 Piece(s) 10 Day(s) 6516.5329-133269

฿ 361.00

WHEEL BRUSHES 1 Piece(s) 1 Day(s) 7519329-134194

฿ 432.00

WHEEL BRUSHES 1 Piece(s) 12 Day(s) 10031329-1359114

Loading...

  1. 1

Basic Information

Product Type Wheel Brush Wire diameter(mm) 0.3 Thickness(mm) 12
Hole Diameter(mm) 10 Max. Rotational Speed(rpm) 3000 Features Brush has a circular shape, with the hairs planted outwards in a radial shape.
Application For deburring, polishing, and cleaning metal surfaces. Material: abrasive Steel