(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Brush has a circular shape, with the hairs planted outwards in a radial shape.
· A 10 mm hole is provided at the center of a disc-shaped brush, allowing it to be installed if a shaft of the same diameter is attached to a tool, machine, etc.
[Applications]
· For deburring, polishing, and cleaning metal surfaces.
Part Number |
---|
TB-6304 |
TB-6314 |
TB-6324 |
TB-6334 |
TB-6344 |
TB-6354 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Outer Diameter (mm) | Hair length (mm) | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|
฿ 465.87 | TRC WHEEL BRUSHES | 1 Piece(s) | 1 Day(s) | 32 | 6 | 329-1243 | 19 | ||
฿ 459.25 | TRC WHEEL BRUSHES | 1 Piece(s) | 1 Day(s) | 38 | 9 | 329-1251 | 24 | ||
฿ 476.69 | TRC WHEEL BRUSHES | 1 Piece(s) | 12 Day(s) | 50 | 12 | 329-1260 | 39 | ||
฿ 489.68 | TRC WHEEL BRUSHES | 1 Piece(s) | 1 Day(s) | 65 | 16.5 | 329-1278 | 59 | ||
฿ 513.13 | TRC WHEEL BRUSHES | 1 Piece(s) | 1 Day(s) | 75 | 19 | 329-1286 | 79 | ||
฿ 535.00 | WHEELBRUSHES | 1 Piece(s) | Same day | 100 | 31 | 329-1294 | 99 |
Loading...
Product Type | Wheel Brush | Wire diameter(mm) | 0.15 | Thickness(mm) | 12 |
---|---|---|---|---|---|
Hole Diameter(mm) | 10 | Max. Rotational Speed(rpm) | 3000 | Features | Brush has a circular shape, with the hairs planted outwards in a radial shape. |
Application | For deburring, polishing, and cleaning metal surfaces. | Material: abrasive | Brass |
How can we improve?
How can we improve?