1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Industrial Brush Disk Center

Industrial Brush Disk Center
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,224.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The proprietary high-carbon steel wire sustains a long lifetime with excellent safety and grind performance.

 
Part Number
26117
26185
26236
26501
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Thickness
(mm)
Hole Diameter Bristle Length
(mm)
Maximum Operating Rotational Speed
(rpm)
Trusco Code Mass
(g)
Supported Adapter

฿ 2,389.36

OSB WHEEL BRUSHES 1 Piece(s) 8 Day(s) 100135/8 (Inch)2218000383-3364220F

฿ 6,315.83

OSB WHEEL BRUSHES 1 Piece(s) 5 Day(s) 250182 (Inch)434500383-339916004M

฿ 10,381.60

OSB WHEEL BRUSHES 1 Piece(s) 5 Day(s) 300182 (Inch)573600383-340223004M

฿ 2,224.71

OSB WHEEL BRUSHES 1 Piece(s) 5 Day(s) 15067/8 (Inch)3812000383-3429200F

Loading...

  1. 1

Basic Information

Product Model Wheel Brush Wire Diameter(mm) 0.5 Features The proprietary high-carbon steel wire sustains a long lifetime with excellent safety and grind performance.
Use Deburring, weld surface finishing, scale removal, casting fin removal. Material : Abrasive High Carbon Steel