1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Industrial Brush "Corfill E Master" (15079)

OSB WHEEL BRUSHES

Industrial Brush "Corfill E Master" (15079)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This material has silicone carbide abrasive grains embedded into a nylon filament. As the absorption rate is low, it can be used in the same manner in both wet and dry polishing.

 
Part Number
15079
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Thickness
(mm)
Hole Diameter Bristle Length
(mm)
Maximum Operating Rotational Speed
(rpm)
Particle Size
(#)
Trusco Code Mass
(g)
Supported Adapter

฿ 3,004.51

OSB WHEEL BRUSHES 1 Piece(s) 31 Day(s) 150177/8 (Inch)32800080383-3313280F

Loading...

  1. 1

Basic Information

Product Model Wheel Brush Features This material has silicone carbide abrasive grains embedded into a nylon filament. Use Deburring, surface preparation, micro-deburring of hydraulic parts, etc.
Material : Abrasive Nylon Filament (Silicone Carbide Abrasive Grain)