1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Steel Wire Saw Blade Wheel Brush

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Steel Wire Saw Blade Wheel Brush
  • Steel Wire Saw Blade Wheel Brush
  • Steel Wire Saw Blade Wheel Brush
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 455.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Uses a wire diameter suitable for removing cutting chips attached to band saw, contour, and portable machine saw blade grooves.
· Cold rolling has improved the product's hardness.
[Applications]
· Picks off chips adhered to the blade gullet.

Part Number
P-230
P-231
P-232
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Wire Diameter
(mm)
Detailing Type Thickness
(mm)
Hole Diameter
(mm)
Bristle Length
(mm)
Trusco Code Specifications: Compatible models Mass
(g)

฿ 455.00

NTY WHEEL BRUSHES 1 Piece(s) 5 Day(s) 800.2For Band Saw, Contour, and Portable Machine Saw156.5030331-8613AMADA AMT-700680 (P-230), AMT-1200369 (P-231) Equivalent Products70

฿ 710.00

NTY WHEEL BRUSHES 1 Piece(s) 11 Day(s) 800.3For Band Saw, Contour, and Portable Machine Saw206.5021342-1945AMADA AMT-700680 (P-230), AMT-1200369 (P-231) Equivalent Products130

฿ 1,003.73

WHEEL BRUSHES 1 Piece(s) 5 Day(s) 1000.3For Band Saw and Portable Machine Saw208.0031342-1953AMADA AMT-7040157 Equivalent Product190

Loading...

  1. 1

Basic Information

Product Model Wheel Brush Maximum Operating Rotational Speed(rpm) 3000 Use Picks off chips adhered to the blade gullet.
Features Uses a wire diameter ideal for eliminating cut material attached to Band Saw, Contour, and Portable Machine Saw blade groove. Material : Abrasive Steel Wire (SW)