1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

"Wire Wrapping Tool" (Shaft Diameter 3 mm)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 919.73/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A deburring tool with the displayed amount of piano wires bundled.
· Featuring a shape with the resilience and rigidity of piano wire that can be used for deburring.
[Applications]
· Using the surface roughness of the piano wire, it is optimal for finishing aluminum and general metals/plastics.
· For deburring of aluminum die-casting and various cast products.
· Used for removing burrs after cutting and pressing.

Part Number
51661
51662
51663
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Wires Trusco Code Mass
(g)

฿ 1,006.20

NNI TWISTED BRUSHES 1 Piece(s) 9 Day(s) 4 lines297-48197.7

฿ 919.73

NNI TWISTED BRUSHES 1 Piece(s) 5 Day(s) 6 Lines297-48278

฿ 1,006.36

NNI TWISTED BRUSHES 1 Piece(s) 5 Day(s) 12 lines297-48358.9

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 3 Product Type Torsional brush Outer Diameter(mm) 4
Wire diameter(mm) 0.77 Blade length(mm) 30 Shaft length(mm) 40
Max. Rotational Speed(rpm) 14000 Application Using the surface roughness of the piano wire, it is optimal for finishing aluminum and general metals/plastics. Features A deburring tool with the displayed amount of piano wires bundled.