1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Rubber/Plastic Hardness Tester GS-719N

TCL HARDNESS TESTERS

Rubber/Plastic Hardness Tester GS-719N
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 15,464.69/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· JIS K 6253 compliant durometer (hardness tester), the most frequently used durometer for general rubber.
· Standard type.
· Conforms with standards as follows: JIS K 6253 (Type A), ISO 7619, ISO 868 and ASTM D 2240 (US standard).
[Applications]
· Applicable materials: Rubber, tires, rubber hoses, soft plastic, etc.

 
Part Number
GS-719N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 15,464.69

TCL HARDNESS TESTERS 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Applicable Materials Rubber / Tire / rubber hose / Flexible Plastic Product Type Dial Spring load value(mN) 550 to 8050
Measuring Range(°) 0–100 Minimum graduation(°) 1 Width(mm) 60
Depth(mm) 23.5 Height(mm) 107.7 Trusco Code 103-0230
Mass(g) 200 Indenter shape 35° Conical Trapezoid Features JIS K6253 compliant durometer (hardness tester), the most frequently used durometer for general rubber.

Please check the type/dimensions/specifications of the part GS-719N in the Rubber/Plastic Hardness Tester GS-719N series.