(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Cabinet Wagon TWVE

Cabinet Wagon TWVE

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of TWVE-JK-O

  • Frontage(mm)
    695
  • Color
    [Greenish yellow] Orange
  • Other
    Option
  • Details Type
    Upper cabinet, drawer H 80 mm×2, H 120 mm×1
  • Trusco Code
    283-7137
  • Depth(mm)
    350
  • Height Dimension(mm)
    352
  • Mass(g)
    19300
  • Accessory: Partition plate
    3 dividers per drawer stage
Part Number
TWVE-JK-O
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 31,744.00

STEEL WAGONS 1 Piece(s) 40 Day(s)

Basic Specifications

  • Frontage(mm)
    695
  • Color
    Orange
  • Other
    Option
  • Details Type
    Upper cabinet, drawer H 80 mm×2, H 120 mm×1
  • Trusco Code
    283-7137
  • Depth(mm)
    350
  • Height Dimension(mm)
    352
  • Mass(g)
    19300
  • Accessory: Partition plate
    3 dividers per drawer stage

Product Description

[Features]
· This wagon is coated with heat-cured acrylic resin for excellent resistance to corrosion, color fading, and chemicals.
· All-lock mechanism.
· The construction is completely locked, and a latch is included to prevent unauthorized drawer opening.
· The latch will be released with one touch when pulling drawers open, and thus opening and closing drawers is easy.

Specifications of TWVE-JK-O

  • Frontage(mm)
    695
  • Color
    [Greenish yellow] Orange
  • Other
    Option
  • Details Type
    Upper cabinet, drawer H 80 mm×2, H 120 mm×1
  • Trusco Code
    283-7137
  • Depth(mm)
    350
  • Height Dimension(mm)
    352
  • Mass(g)
    19300
  • Accessory: Partition plate
    3 dividers per drawer stage
Part Number
TWVE-JK-O
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 31,744.00

STEEL WAGONS 1 Piece(s) 40 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications