(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Falcon Wagon 2 Level Drawers

Falcon Wagon 2 Level Drawers

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 18,767.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
FAW-662X-W SALE
FAW-662X-YG SALE
FAW-672X-W SALE
FAW-672X-YG SALE
FAW-763X-W SALE
FAW-763X-YG SALE
FAW-773X-W SALE
FAW-773X-YG SALE
FAW-963X-W SALE
FAW-963X-YG SALE
FAW-973X-W SALE
FAW-973X-YG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Maximum Load
(kg/unit)
Color Trusco Code Number of Steps
(Level)
Internal dimensions: width x depth x height
(mm)
Mass
(g)
Caster Amount Of Content

฿ 18,767.00

฿ 17,265.64

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 600 150 White 416-4130 2 474×288×59 23900 Swivel Type 75 mm (2 Pieces) Swivel Type (with Stopper) 75 mm (2 Pieces) 1 unit

฿ 18,767.00

฿ 17,265.64

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 600 150 Young Green 416-4148 2 474×288×59 23900 Swivel Type 75 mm (2 Pieces) Swivel Type (with Stopper) 75 mm (2 Pieces) 1 unit

฿ 23,006.35

฿ 21,099.12

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 600 150 White 416-4253 2 624×388×59 31500 Swivel Type 75 mm (2 Pieces) Swivel Type (with Stopper) 75 mm (2 Pieces) 1 unit

฿ 23,006.35

฿ 21,099.12

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 600 150 Young Green 416-4261 2 624×388×59 31500 Swivel Type 75 mm (2 Pieces) Swivel Type (with Stopper) 75 mm (2 Pieces) 1 unit

฿ 21,534.00

฿ 19,811.28

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 740 200 White 416-4474 3 474×288×59 28800 Swivel Type 100 mm (2 Piecs) Swivel Type (with Stopper) 100 mm (2 Pieces) 1 unit

฿ 21,534.00

฿ 19,811.28

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 740 200 Young Green 416-4482 3 474×288×59 28800 Swivel Type 100 mm (2 Piecs) Swivel Type (with Stopper) 100 mm (2 Pieces) 1 unit

฿ 26,605.72

฿ 24,291.02

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 740 200 White 416-4598 3 624×388×59 38000 Swivel Type 100 mm (2 Piecs) Swivel Type (with Stopper) 100 mm (2 Pieces) 1 unit

฿ 26,605.72

฿ 24,291.02

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 740 200 Young Green 416-4601 3 624×388×59 38000 Swivel Type 100 mm (2 Piecs) Swivel Type (with Stopper) 100 mm (2 Pieces) 1 unit

฿ 21,682.00

฿ 19,947.44

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 880 200 White 416-4733 3 474×288×59 29300 Swivel Type 100 mm (2 Piecs) Swivel Type (with Stopper) 100 mm (2 Pieces) 1 unit

฿ 21,682.00

฿ 19,947.44

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 880 200 Young Green 416-4741 3 474×288×59 29300 Swivel Type 100 mm (2 Piecs) Swivel Type (with Stopper) 100 mm (2 Pieces) 1 unit

฿ 26,683.81

฿ 24,429.03

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 880 200 White 416-4873 3 624×388×59 38400 Swivel Type 100 mm (2 Piecs) Swivel Type (with Stopper) 100 mm (2 Pieces) 1 unit

฿ 26,683.81

฿ 24,429.03

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 880 200 Young Green 416-4881 3 624×388×59 38400 Swivel Type 100 mm (2 Piecs) Swivel Type (with Stopper) 100 mm (2 Pieces) 1 unit

Basic Specifications

  • Uniform Load Capacity(kg/stage)
    120
  • Wheel Material
    Rubber
  • Amount Of Content
    1 unit

Product Description

[Features]
Cart suitable for organization with double-locking specifications to lock both the wheels and the axles, and a 2-tier drawer.

Part Number
FAW-662X-W SALE
FAW-662X-YG SALE
FAW-672X-W SALE
FAW-672X-YG SALE
FAW-763X-W SALE
FAW-763X-YG SALE
FAW-773X-W SALE
FAW-773X-YG SALE
FAW-963X-W SALE
FAW-963X-YG SALE
FAW-973X-W SALE
FAW-973X-YG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Maximum Load
(kg/unit)
Color Trusco Code Number of Steps
(Level)
Internal dimensions: width x depth x height
(mm)
Mass
(g)
Caster Amount Of Content

฿ 18,767.00

฿ 17,265.64

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 600 150 White 416-4130 2 474×288×59 23900 Swivel Type 75 mm (2 Pieces) Swivel Type (with Stopper) 75 mm (2 Pieces) 1 unit

฿ 18,767.00

฿ 17,265.64

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 600 150 Young Green 416-4148 2 474×288×59 23900 Swivel Type 75 mm (2 Pieces) Swivel Type (with Stopper) 75 mm (2 Pieces) 1 unit

฿ 23,006.35

฿ 21,099.12

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 600 150 White 416-4253 2 624×388×59 31500 Swivel Type 75 mm (2 Pieces) Swivel Type (with Stopper) 75 mm (2 Pieces) 1 unit

฿ 23,006.35

฿ 21,099.12

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 600 150 Young Green 416-4261 2 624×388×59 31500 Swivel Type 75 mm (2 Pieces) Swivel Type (with Stopper) 75 mm (2 Pieces) 1 unit

฿ 21,534.00

฿ 19,811.28

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 740 200 White 416-4474 3 474×288×59 28800 Swivel Type 100 mm (2 Piecs) Swivel Type (with Stopper) 100 mm (2 Pieces) 1 unit

฿ 21,534.00

฿ 19,811.28

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 740 200 Young Green 416-4482 3 474×288×59 28800 Swivel Type 100 mm (2 Piecs) Swivel Type (with Stopper) 100 mm (2 Pieces) 1 unit

฿ 26,605.72

฿ 24,291.02

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 740 200 White 416-4598 3 624×388×59 38000 Swivel Type 100 mm (2 Piecs) Swivel Type (with Stopper) 100 mm (2 Pieces) 1 unit

฿ 26,605.72

฿ 24,291.02

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 740 200 Young Green 416-4601 3 624×388×59 38000 Swivel Type 100 mm (2 Piecs) Swivel Type (with Stopper) 100 mm (2 Pieces) 1 unit

฿ 21,682.00

฿ 19,947.44

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 880 200 White 416-4733 3 474×288×59 29300 Swivel Type 100 mm (2 Piecs) Swivel Type (with Stopper) 100 mm (2 Pieces) 1 unit

฿ 21,682.00

฿ 19,947.44

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 880 200 Young Green 416-4741 3 474×288×59 29300 Swivel Type 100 mm (2 Piecs) Swivel Type (with Stopper) 100 mm (2 Pieces) 1 unit

฿ 26,683.81

฿ 24,429.03

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 880 200 White 416-4873 3 624×388×59 38400 Swivel Type 100 mm (2 Piecs) Swivel Type (with Stopper) 100 mm (2 Pieces) 1 unit

฿ 26,683.81

฿ 24,429.03

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 880 200 Young Green 416-4881 3 624×388×59 38400 Swivel Type 100 mm (2 Piecs) Swivel Type (with Stopper) 100 mm (2 Pieces) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1