(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tool wagon royal white - sky blue color (TWR-2-R)

Tool wagon royal white - sky blue color (TWR-2-R)

You can add up to 6 items to the comparison list.
  • Volume Discount

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TWR-2-GR
TWR-2-R
TWR-2-SB
TWR-2-W
TWR-4-GR
TWR-4-R
TWR-4-SB
TWR-4-W
TWR-221-GR
TWR-221-R
TWR-221-SB
TWR-221-W
TWR-421-GR
TWR-421-R
TWR-421-SB
TWR-421-W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Maximum Load
(kg/unit)
Color Details Type Trusco Code Shelf Board Adjustment Pitch
(mm)
Mass
(g)
Amount Of Content

฿ 6,409.89

STEEL WAGONS 1 Piece(s) 19 Day(s) 654 361 887 80 [Greenish yellow] Greenish yellow Shallow Model: 1 drawer + Deep Model: 2 drawers Type 414-6085 104 11600 1 unit

฿ 7,799.00

STEEL WAGONS 1 Piece(s) Available Same day 654 361 887 80 Red Shallow Model: 1 drawer + Deep Model: 2 drawers Type 501-4255 104 11600 1 unit

฿ 6,409.89

STEEL WAGONS 1 Piece(s) 12 Day(s) 654 361 887 80 Sky Blue Shallow Model: 1 drawer + Deep Model: 2 drawers Type 414-6093 104 11600 1 unit

฿ 6,617.00

STEEL WAGONS 1 Piece(s) 10 Day(s) 654 361 887 80 White Shallow Model: 1 drawer + Deep Model: 2 drawers Type 414-6107 104 11600 1 unit

฿ 5,669.73

STEEL WAGONS 1 Piece(s) 40 Day(s) 586 320 833 80 [Greenish yellow] Greenish yellow Shallow Model: 1 drawer + Deep Model: 2 drawers Type 414-6239 95 9400 1 unit

฿ 6,891.00

STEEL WAGONS 1 Piece(s) 1 Day(s) 586 320 833 80 Red Shallow Model: 1 drawer + Deep Model: 2 drawers Type 501-4298 95 9400 1 unit

฿ 5,669.73

STEEL WAGONS 1 Piece(s) 10 Day(s) 586 320 833 80 Sky Blue Shallow Model: 1 drawer + Deep Model: 2 drawers Type 414-6247 95 9400 1 unit

฿ 6,891.00

STEEL WAGONS 1 Piece(s) 10 Day(s) 586 320 833 80 White Shallow Model: 1 drawer + Deep Model: 2 drawers Type 414-6255 95 9400 1 unit

฿ 6,517.00

STEEL WAGONS 1 Piece(s) 10 Day(s) 654 361 887 70 [Greenish yellow] Greenish yellow Shallow Model: 2 drawers + Deep Model: 1 drawer Type 414-6026 104 11400 1 unit

฿ 7,683.00

STEEL WAGONS 1 Piece(s) 1 Day(s) 654 361 887 70 Red Shallow Model: 2 drawers + Deep Model: 1 drawer Type 510-3118 104 11400 1 unit

฿ 7,683.00

STEEL WAGONS 1 Piece(s) 10 Day(s) 654 361 887 70 Sky Blue Shallow Model: 2 drawers + Deep Model: 1 drawer Type 414-6034 104 11400 1 unit

฿ 6,517.00

STEEL WAGONS 1 Piece(s) 10 Day(s) 654 361 887 70 White Shallow Model: 2 drawers + Deep Model: 1 drawer Type 414-6042 104 11400 1 unit

฿ 5,914.00

STEEL WAGONS 1 Piece(s) 10 Day(s) 586 320 833 70 [Greenish yellow] Greenish yellow Shallow Model: 2 drawers + Deep Model: 1 drawer Type 414-6174 95 9000 1 unit

฿ 5,148.00

STEEL WAGONS 1 Piece(s) 5 Day(s) 586 320 833 70 Red Shallow Model: 2 drawers + Deep Model: 1 drawer Type 510-3151 95 9000 1 unit

฿ 5,914.00

STEEL WAGONS 1 Piece(s) 10 Day(s) 586 320 833 70 Sky Blue Shallow Model: 2 drawers + Deep Model: 1 drawer Type 414-6182 95 9000 1 unit

฿ 5,914.00

STEEL WAGONS 1 Piece(s) 10 Day(s) 586 320 833 70 White Shallow Model: 2 drawers + Deep Model: 1 drawer Type 414-6191 95 9000 1 unit

Basic Specifications

  • Post Diameter(mm)
    25.4
  • Number of Steps(Level)
    3
  • Caster
    Swivel Type 75 mm (2 Pieces) Swivel Type (with Stopper) 75 mm (2 Pieces)
  • Main Body Material
    Steel
  • Caster Bracket Material
    Steel
  • Wheel Material
    Synthetic Rubber
  • Uniform Load Capacity: Shallow Type(kg/stage)
    20
  • Uniform Load Capacity: Deep Type(kg/stage)
    30
  • Amount Of Content
    1 unit

Product Description

A tool wagon that features a seamless drawing press tray.
[Features]
· The tray is made using a seamless drawing press method; therefore even if liquids such as oils are spilled, there will be no leakage.
· According to articles to store and the purposes, shallow shelves can be increased or combined. (Sold Separately)
· Material Main body: steel, caster fittings: steel, wheels: synthetic rubber.
[Applications]
· The shallow top tier is suitable for organizing small objects, and the middle and bottom tiers for tools.

Part Number
TWR-2-GR
TWR-2-R
TWR-2-SB
TWR-2-W
TWR-4-GR
TWR-4-R
TWR-4-SB
TWR-4-W
TWR-221-GR
TWR-221-R
TWR-221-SB
TWR-221-W
TWR-421-GR
TWR-421-R
TWR-421-SB
TWR-421-W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Maximum Load
(kg/unit)
Color Details Type Trusco Code Shelf Board Adjustment Pitch
(mm)
Mass
(g)
Amount Of Content

฿ 6,409.89

STEEL WAGONS 1 Piece(s) 19 Day(s) 654 361 887 80 [Greenish yellow] Greenish yellow Shallow Model: 1 drawer + Deep Model: 2 drawers Type 414-6085 104 11600 1 unit

฿ 7,799.00

STEEL WAGONS 1 Piece(s) Available Same day 654 361 887 80 Red Shallow Model: 1 drawer + Deep Model: 2 drawers Type 501-4255 104 11600 1 unit

฿ 6,409.89

STEEL WAGONS 1 Piece(s) 12 Day(s) 654 361 887 80 Sky Blue Shallow Model: 1 drawer + Deep Model: 2 drawers Type 414-6093 104 11600 1 unit

฿ 6,617.00

STEEL WAGONS 1 Piece(s) 10 Day(s) 654 361 887 80 White Shallow Model: 1 drawer + Deep Model: 2 drawers Type 414-6107 104 11600 1 unit

฿ 5,669.73

STEEL WAGONS 1 Piece(s) 40 Day(s) 586 320 833 80 [Greenish yellow] Greenish yellow Shallow Model: 1 drawer + Deep Model: 2 drawers Type 414-6239 95 9400 1 unit

฿ 6,891.00

STEEL WAGONS 1 Piece(s) 1 Day(s) 586 320 833 80 Red Shallow Model: 1 drawer + Deep Model: 2 drawers Type 501-4298 95 9400 1 unit

฿ 5,669.73

STEEL WAGONS 1 Piece(s) 10 Day(s) 586 320 833 80 Sky Blue Shallow Model: 1 drawer + Deep Model: 2 drawers Type 414-6247 95 9400 1 unit

฿ 6,891.00

STEEL WAGONS 1 Piece(s) 10 Day(s) 586 320 833 80 White Shallow Model: 1 drawer + Deep Model: 2 drawers Type 414-6255 95 9400 1 unit

฿ 6,517.00

STEEL WAGONS 1 Piece(s) 10 Day(s) 654 361 887 70 [Greenish yellow] Greenish yellow Shallow Model: 2 drawers + Deep Model: 1 drawer Type 414-6026 104 11400 1 unit

฿ 7,683.00

STEEL WAGONS 1 Piece(s) 1 Day(s) 654 361 887 70 Red Shallow Model: 2 drawers + Deep Model: 1 drawer Type 510-3118 104 11400 1 unit

฿ 7,683.00

STEEL WAGONS 1 Piece(s) 10 Day(s) 654 361 887 70 Sky Blue Shallow Model: 2 drawers + Deep Model: 1 drawer Type 414-6034 104 11400 1 unit

฿ 6,517.00

STEEL WAGONS 1 Piece(s) 10 Day(s) 654 361 887 70 White Shallow Model: 2 drawers + Deep Model: 1 drawer Type 414-6042 104 11400 1 unit

฿ 5,914.00

STEEL WAGONS 1 Piece(s) 10 Day(s) 586 320 833 70 [Greenish yellow] Greenish yellow Shallow Model: 2 drawers + Deep Model: 1 drawer Type 414-6174 95 9000 1 unit

฿ 5,148.00

STEEL WAGONS 1 Piece(s) 5 Day(s) 586 320 833 70 Red Shallow Model: 2 drawers + Deep Model: 1 drawer Type 510-3151 95 9000 1 unit

฿ 5,914.00

STEEL WAGONS 1 Piece(s) 10 Day(s) 586 320 833 70 Sky Blue Shallow Model: 2 drawers + Deep Model: 1 drawer Type 414-6182 95 9000 1 unit

฿ 5,914.00

STEEL WAGONS 1 Piece(s) 10 Day(s) 586 320 833 70 White Shallow Model: 2 drawers + Deep Model: 1 drawer Type 414-6191 95 9000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●Equal Load Capacity(kg/stage) Shallow Type:20
●Equal Load Capacity(kg/stage) Deep Type:30