(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Screw Type Clamp, WF Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 9,356.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
WF-00500
WF-01000 SALE
WF-02000 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Working Load Limit
(t)
Maximum Clamp Width
(mm)
Size D
(mm)
Size d2
(mm)
Size H
(mm)
Dimension H2
(mm)
Size L
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 9,356.00

SCREW CLAMPS 1 Piece(s) 10 Day(s) 0.5 28 25 25 108 54 138 366-8096 1700 1 unit

฿ 14,612.00

฿ 13,443.04

SCREW CLAMPS 1 Piece(s) 10 Day(s) 1 40 30 30 132 65 172 366-8100 2900 1 unit

฿ 19,027.00

฿ 17,504.84

SCREW CLAMPS 1 Piece(s) 10 Day(s) 2 45 34 35 157 72 202 366-8118 5300 1 unit

Basic Specifications

  • Product Model
    Screw Type Groove
  • Minimum Clamp Width(mm)
    3
  • Features
    It is a circular double cam-lock method so there is higher tightening strength and safe work is possible. With the two suspended holes, work is possible in all directions. It can also be used for gradient suspended loads such as beams.
  • Intended Use
    For lifting, transportation work. Piece for hanging of electric chain blocks, hoists, pulleys, etc. Drawing work of laying steel plates and constructions, etc.
  • Amount Of Content
    1 unit

Product Description

Lifting clamp for lifting and transporting tools.
[Features]
· Circular twin cam lock system generates a stronger tightening force for safe work.
· 2 lifting holes enable multidirectional work.
· Usable also with inclined lifting loads such as I‑beams, etc.
· The lightest screw clamp in the industry.
· Utilizes fine screw threads.
[Applications]
· For lifting and transportation work.
· A piece for lifting electrical chain blocks, hoists and pulleys, etc.
· Pulling work for steel floor plates, structures, etc.

Part Number
WF-00500
WF-01000 SALE
WF-02000 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Working Load Limit
(t)
Maximum Clamp Width
(mm)
Size D
(mm)
Size d2
(mm)
Size H
(mm)
Dimension H2
(mm)
Size L
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 9,356.00

SCREW CLAMPS 1 Piece(s) 10 Day(s) 0.5 28 25 25 108 54 138 366-8096 1700 1 unit

฿ 14,612.00

฿ 13,443.04

SCREW CLAMPS 1 Piece(s) 10 Day(s) 1 40 30 30 132 65 172 366-8100 2900 1 unit

฿ 19,027.00

฿ 17,504.84

SCREW CLAMPS 1 Piece(s) 10 Day(s) 2 45 34 35 157 72 202 366-8118 5300 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications