(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
HAR-00500 |
HAR-01000 |
HAR-02000 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Working Load Limit (t) |
Maximum Clamp Width (mm) |
Size D (mm) |
Size H (mm) |
Dimension H2 (mm) |
Size L (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 12,405.00 ฿ 11,412.60 |
LATERAL LIFTING CLAMPS | 1 Piece(s) | 12 Day(s) | 0.5 | 22 | 45 | 210 | 56 | 180 | 242-1259 | 3700 | 1 unit | ||
฿ 14,980.00 ฿ 13,781.60 |
LATERAL LIFTING CLAMPS | 1 Piece(s) | 10 Day(s) | 1 | 25 | 56 | 243 | 60 | 213 | 242-1267 | 6300 | 1 unit | ||
฿ 21,340.00 ฿ 19,632.80 |
LATERAL LIFTING CLAMPS | 1 Piece(s) | 12 Day(s) | 2 | 36 | 60 | 299 | 75 | 235 | 242-1275 | 10600 | 1 unit |
Sling sling with safety lock.
[Features]
·Clamp for lifting H-beams, I-beams, T-beams, L-beams, etc., and horizontal lifting
·Convenient for raising and horizontal movement
·You can rest assured that it will not come off even if it is hung vertically when you stand it up.
·By fixing the square jaw to the part that receives the steel material, it eliminates misalignment during lifting.
[Applications]
·Transportation work of iron plates and shaped steel
·As a slinging tool when lifting steel materials, steel plates, etc.
Part Number |
---|
HAR-00500 |
HAR-01000 |
HAR-02000 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Working Load Limit (t) |
Maximum Clamp Width (mm) |
Size D (mm) |
Size H (mm) |
Dimension H2 (mm) |
Size L (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 12,405.00 ฿ 11,412.60 |
LATERAL LIFTING CLAMPS | 1 Piece(s) | 12 Day(s) | 0.5 | 22 | 45 | 210 | 56 | 180 | 242-1259 | 3700 | 1 unit | ||
฿ 14,980.00 ฿ 13,781.60 |
LATERAL LIFTING CLAMPS | 1 Piece(s) | 10 Day(s) | 1 | 25 | 56 | 243 | 60 | 213 | 242-1267 | 6300 | 1 unit | ||
฿ 21,340.00 ฿ 19,632.80 |
LATERAL LIFTING CLAMPS | 1 Piece(s) | 12 Day(s) | 2 | 36 | 60 | 299 | 75 | 235 | 242-1275 | 10600 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?