(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hanging Clamp for Drum Basic Working Load (t) 1

Hanging Clamp for Drum Basic Working Load (t) 1

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 300S

  • Product Type
    Hanging Clamp for Drum Container
  • Basic Working Load(t)
    1
  • Size D(mm)
    70
  • Size H(mm)
    650
  • Trusco code
    106-5581
  • Mass(g)
    13000
  • Features
    Drum can is fixed at a touch.
  • Intended Use
    Barrel hanging work.
  • Amount Of Content
    1 unit
Part Number
300S SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 23,263.00

฿ 21,401.96

DRUM LIFT CLAMPS 1 Piece(s) 10 Day(s) 1 unit

Basic Specifications

  • Product Type
    Hanging Clamp for Drum Container
  • Basic Working Load(t)
    1
  • Size D(mm)
    70
  • Size H(mm)
    650
  • Trusco code
    106-5581
  • Mass(g)
    13000
  • Features
    Drum can is fixed at a touch.
  • Intended Use
    Barrel hanging work.
  • Amount Of Content
    1 unit

Product Description

[Features]
· Single-action drum lashing.
· Developed as a dedicated lifting device for standard drums (ø 570 mm).
[Applications]
· Drum lifting work.

Specifications of 300S

  • Product Type
    Hanging Clamp for Drum Container
  • Basic Working Load(t)
    1
  • Size D(mm)
    70
  • Size H(mm)
    650
  • Trusco code
    106-5581
  • Mass(g)
    13000
  • Features
    Drum can is fixed at a touch.
  • Intended Use
    Barrel hanging work.
  • Amount Of Content
    1 unit
Part Number
300S SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 23,263.00

฿ 21,401.96

DRUM LIFT CLAMPS 1 Piece(s) 10 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications