(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
ABJ-0.75 |
ABJ-1.5-27 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Basic Working Load (t) |
Maximum Clamp Width (mm) |
Size D (mm) |
Size H (mm) |
Dimension H2 (mm) |
Size L (mm) |
Trusco code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 23,672.00 ฿ 21,775.87 |
LATERAL LIFTING CLAMPS | 1 Piece(s) | 10 Day(s) | Horizontal 0.75, Vertical 0.5 | 23 | 45 | 197 | 51 | 183 | 106-5688 | 3300 | 1 unit | ||
฿ 30,486.00 ฿ 28,047.12 |
LATERAL LIFTING CLAMPS | 1 Piece(s) | 12 Day(s) | Horizontal 1.50, Vertical 1.0 | 27 | 50 | 242 | 56 | 214 | 106-5696 | 6000 | 1 unit |
[Features]
・ It can be reversed and can be suspended vertically as it is.
·Significantly increased capacity. (The size is almost the same as the conventional horizontal hanging type clamp, but the horizontal hanging capacity is increased by 50%)
[Applications]
・ For both horizontal and vertical suspension.
・ Construction and transportation of H-shaped steel, etc.
Part Number |
---|
ABJ-0.75 |
ABJ-1.5-27 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Basic Working Load (t) |
Maximum Clamp Width (mm) |
Size D (mm) |
Size H (mm) |
Dimension H2 (mm) |
Size L (mm) |
Trusco code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 23,672.00 ฿ 21,775.87 |
LATERAL LIFTING CLAMPS | 1 Piece(s) | 10 Day(s) | Horizontal 0.75, Vertical 0.5 | 23 | 45 | 197 | 51 | 183 | 106-5688 | 3300 | 1 unit | ||
฿ 30,486.00 ฿ 28,047.12 |
LATERAL LIFTING CLAMPS | 1 Piece(s) | 12 Day(s) | Horizontal 1.50, Vertical 1.0 | 27 | 50 | 242 | 56 | 214 | 106-5696 | 6000 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?