(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Omni-Directional Threaded Clamp, Basic Usage Load (t) 1–5

Omni-Directional Threaded Clamp, Basic Usage Load (t) 1–5

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 25,314.85 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SBN-1-1-30 SALE
SBN-2-5-30 SALE
SBN-3-5-35 SALE
SBN-5-10-40 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Basic Working Load
(t)
Minimum Clamp Width
(mm)
Maximum Clamp Width
(mm)
Size D
(mm)
Size H
(mm)
Dimension H2
(mm)
Size L
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 25,314.85

฿ 22,340.36

SCREW CLAMPS 1 Piece(s) 19 Day(s) 1 1 30 35 113 66 180 394-0314 3800 1 unit

฿ 34,662.51

฿ 30,551.54

SCREW CLAMPS 1 Piece(s) 12 Day(s) 2 5 30 36 127 70 195 394-0322 5600 1 unit

฿ 38,601.01

฿ 33,717.98

SCREW CLAMPS 1 Piece(s) 14 Day(s) 3 5 35 45 150 83 223 394-0331 8300 1 unit

฿ 51,534.67

฿ 44,680.56

SCREW CLAMPS 1 Piece(s) 19 Day(s) 5 10 40 50 177 92 260 394-0349 13800 1 unit

Basic Specifications

  • Product Type
    Screw Type Groove
  • Features
    Ball jaws enable pulling force in various directions for splitting, hanging, and pulling operations. You can check at a glance whether the screw is secure by checking the tightening line. The slim design makes it possible to work in narrow places.
  • Intended Use
    For steel sheets, formed steel, flat steel, steel beams, iron frame, bridges, and other suspension, inversion and pulling.
  • Amount Of Content
    1 unit

Product Description

[Features]
· The spherical jaw converts multidirectional pulling forces into gripping force. Versatile for lifting/lowering and pulling work in every direction.
· The tightening check‑line enables the screw tightening condition to be checked at a glance.
· Slim design enables work in confined spaces.
[Applications]
· For lifting/inverting/pulling of steel plates, steel sections, flat steel, steel beams, steel frames, bridges, etc.

Part Number
SBN-1-1-30 SALE
SBN-2-5-30 SALE
SBN-3-5-35 SALE
SBN-5-10-40 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Basic Working Load
(t)
Minimum Clamp Width
(mm)
Maximum Clamp Width
(mm)
Size D
(mm)
Size H
(mm)
Dimension H2
(mm)
Size L
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 25,314.85

฿ 22,340.36

SCREW CLAMPS 1 Piece(s) 19 Day(s) 1 1 30 35 113 66 180 394-0314 3800 1 unit

฿ 34,662.51

฿ 30,551.54

SCREW CLAMPS 1 Piece(s) 12 Day(s) 2 5 30 36 127 70 195 394-0322 5600 1 unit

฿ 38,601.01

฿ 33,717.98

SCREW CLAMPS 1 Piece(s) 14 Day(s) 3 5 35 45 150 83 223 394-0331 8300 1 unit

฿ 51,534.67

฿ 44,680.56

SCREW CLAMPS 1 Piece(s) 19 Day(s) 5 10 40 50 177 92 260 394-0349 13800 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications