(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Omni-Directional Threaded Clamp, Clamp Width, Maximum 25–40 mm

Omni-Directional Threaded Clamp, Clamp Width, Maximum 25–40 mm

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 17,449.33 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SBB-1-1-40
SBB-2-1-40 SALE
SBB-3-5-35 SALE
SBB-500-1-25 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Basic Working Load
(t)
Minimum Clamp Width
(mm)
Maximum Clamp Width
(mm)
Size D
(mm)
Size d2
(mm)
Size H
(mm)
Dimension H2
(mm)
Size L
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 26,353.49

SCREW CLAMPS 1 Piece(s) 5 Day(s) 1 1 40 32 32 166 75 203 394-0276 4000 1 unit

฿ 34,461.67

฿ 27,776.11

SCREW CLAMPS 1 Piece(s) 1 Day(s) 2 1 40 32 36 185 80 218 394-0284 7600 1 unit

฿ 41,363.56

฿ 36,015.25

SCREW CLAMPS 1 Piece(s) 1 Day(s) 3 5 35 31 45 170 87 245 394-0292 8800 1 unit

฿ 17,449.33

฿ 17,072.42

SCREW CLAMPS 1 Piece(s) 1 Day(s) 0.5 1 25 27 27 112 48 140 394-0306 1800 1 unit

Basic Specifications

  • Product Type
    Screw Type Groove
  • Features
    Ball jaws enable pulling force in various directions for splitting, hanging, and pulling operations. You can check at a glance whether the screw is secure by checking the tightening line. Features a newly-developed rotating pad tightening screw for increased tightening efficiency.
  • Intended Use
    For installation of chain blocks and substitute for hanging piece, for lifting, hanging, inverting and pulling.
  • Amount Of Content
    1 unit

Product Description

Twin shackle screw lifting clamp for hoisting, hanging and pulling in all directions.
[Features]
·A spherical rotating jaw that converts pulling force in all directions into pinching force.
·Lifting, suspending, and pulling work can be done freely in all directions.
·The tightening confirmation line makes it possible to check the tightening status of screws at a glance.
·Tightening efficiency is improved by adopting a newly developed swivel pad type tightening screw.
·The "twin shackle" with two shackle mounting points further expands the range of applications.
[Applications]
·Conveying, lifting, hanging, reversing, rotating, assembling, mounting, pressing, bending, welding, pulling.
·Convenient for lifting, hanging, reversing, pulling, replacing hanging pieces, and installing chain blocks.

Part Number
SBB-1-1-40
SBB-2-1-40 SALE
SBB-3-5-35 SALE
SBB-500-1-25 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Basic Working Load
(t)
Minimum Clamp Width
(mm)
Maximum Clamp Width
(mm)
Size D
(mm)
Size d2
(mm)
Size H
(mm)
Dimension H2
(mm)
Size L
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 26,353.49

SCREW CLAMPS 1 Piece(s) 5 Day(s) 1 1 40 32 32 166 75 203 394-0276 4000 1 unit

฿ 34,461.67

฿ 27,776.11

SCREW CLAMPS 1 Piece(s) 1 Day(s) 2 1 40 32 36 185 80 218 394-0284 7600 1 unit

฿ 41,363.56

฿ 36,015.25

SCREW CLAMPS 1 Piece(s) 1 Day(s) 3 5 35 31 45 170 87 245 394-0292 8800 1 unit

฿ 17,449.33

฿ 17,072.42

SCREW CLAMPS 1 Piece(s) 1 Day(s) 0.5 1 25 27 27 112 48 140 394-0306 1800 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●By the spherical jaw clifting the pulling force in all directions to the catching force, lifing work and pulling work in all directions can be easily done.

Usage

●Instead of lifting, lifting, inverting, pulling, lifting piece and installing chain block.

Specification

●SPQ(piece):1