(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
VAF-1-3-35 |
VAF-500-3-35 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Basic Working Load (t) |
Size D (mm) |
Size H (mm) |
Dimension H2 (mm) |
Size L (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 19,032.56 ฿ 17,903.93 |
LATERAL LIFTING CLAMPS | 1 Piece(s) | 19 Day(s) | 1 | 30 | 133 | 90 | 218 | 394-0641 | 6800 | 1 unit | ||
฿ 14,575.75 ฿ 12,734.83 |
LATERAL LIFTING CLAMPS | 1 Piece(s) | 12 Day(s) | 0.5 | 26 | 111 | 85 | 175 | 394-0659 | 3100 | 1 unit |
[Features]
· Clamp—convenient for horizontally suspending thin plates.
· Usable also for curved thin plates.
[Applications]
· Thin‑plate horizontal lifting work.
Part Number |
---|
VAF-1-3-35 |
VAF-500-3-35 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Basic Working Load (t) |
Size D (mm) |
Size H (mm) |
Dimension H2 (mm) |
Size L (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 19,032.56 ฿ 17,903.93 |
LATERAL LIFTING CLAMPS | 1 Piece(s) | 19 Day(s) | 1 | 30 | 133 | 90 | 218 | 394-0641 | 6800 | 1 unit | ||
฿ 14,575.75 ฿ 12,734.83 |
LATERAL LIFTING CLAMPS | 1 Piece(s) | 12 Day(s) | 0.5 | 26 | 111 | 85 | 175 | 394-0659 | 3100 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?