Eco-Poly Bucket Capacity (L) 7–22

Brand :
TRUSCO

Caution

    Product Description

    [Features]
    · Recycled resin is used to conform to an environmentally friendly society.
    · There is a scale on the inside in 1 L increments. (5 L increments for RBK22 only)
    · Food Sanitation Act compliant product.

    Features

    ●Environment friendly recycled plastic is used.
    ●Has gradation inside in every 1L.(Every 5L for only RBK-22)
    ●A food sanitation act compliant product.

    Specification

    ●Lid Sold Separately

    Materials

    ●Recycled Polypropylene(PP) 60%

    Warning

    ●Since the lid is not included in the main body, please order separately.
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Eco-Poly Bucket Capacity (L) 7–22 | TRUSCO | MISUMI Thailand