(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Kikulon Great Water Saving

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 101771

  • Product Model
    Sponge
  • Sponge Type
    No Abrasive Particles
  • Longitudinal(mm)
    113
  • Thickness(mm)
    36
  • Side(mm)
    75
  • Color
    Yellow
  • Trusco Code
    400-5678
  • Mass(g)
    8
  • Features
    A film-less arame seaweed sponge that breaks foam well with a small amount of water.
  • Amount Of Content
    1 pc.
Part Number
101771
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 107.07

SPONGES 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Sponge
  • Sponge Type
    No Abrasive Particles
  • Longitudinal(mm)
    113
  • Thickness(mm)
    36
  • Side(mm)
    75
  • Color
    Yellow
  • Trusco Code
    400-5678
  • Mass(g)
    8
  • Features
    A film-less arame seaweed sponge that breaks foam well with a small amount of water.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Skinless coarse sponge that rinses away foam with only a small amount of water.
· The scouring face is made from a nonwoven nylon fabric containing no abrasive. Will not easily mark the object being cleaned so as to prevent damage to plastic and plated products.

Specifications of 101771

  • Product Model
    Sponge
  • Sponge Type
    No Abrasive Particles
  • Longitudinal(mm)
    113
  • Thickness(mm)
    36
  • Side(mm)
    75
  • Color
    Yellow
  • Trusco Code
    400-5678
  • Mass(g)
    8
  • Features
    A film-less arame seaweed sponge that breaks foam well with a small amount of water.
  • Amount Of Content
    1 pc.
Part Number
101771
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 107.07

SPONGES 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1