1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Needle Clip

AIR CHISELS

Needle Clip
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 13,189.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Features

●Lightweight and optimum for all peeling operations.

Usage

●Slag removal after welding.
●Chipping of concrete/bedrock.
●Rust and paint removal of iron plate.
●Sand removal of castings.

Specification

●Compatible Needle Dimension(mm):3 x 125
●No Load Stroke(min-1):4000
●Air Consumption(m3/min):0.15
●Hose Intake Port:Rc1/4
●Total Length(mm):210
●Working Air Pressure: 0.6MPa
●Needle Diameter x Quantity: Φ3 x 12 pieces
Part Number
KNT-2S SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 13,189.00

฿ 12,132.56

AIR CHISELS 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Compatible Needle Size(mm) 3×125 Number of Non-load Blows(rpm) 4000 Air Consumption(m3/min) 0.15
Hose Take-in Port Rc1/4 Total Length(mm) 210 Trusco Code 364-0922
Advantages Lightweight and thus ideal for all kinds of stripping work. Use Slag removal after welding. Chipping of concrete and bedrock. Removal of rust and paint on iron plate. Removal of sand from castings. Operating Air Pressure 0.6MPa
Mass(g) 1200

Please check the type/dimensions/specifications of the part KNT-2S in the Needle Clip series.