1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Light Needle

IRS AIR CHISELS

Light Needle
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 17,460.95/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The grip part is easy to grasp and fatigue is reduced thanks to a vibration-absorption feature. A comfortable holding grip is adopted.
· Air filter is equipped as standard. Prevents foreign material from entering the cylinder.
· The included air hose is a wire blade hose with outstanding durability.
[Applications]
· For removal of post-welding slag, spatter, etc.
· Coating, rust, shell and cement bond removal, etc.

Part Number
IS-NS20A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 17,460.95

IRS AIR CHISELS 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Compatible Needle Dimensions(mm) 2×180、3×180 Number of blows with no load(rpm) 4000 Air Consumption Amount(m3/min) 0.2
Hose Inlet Coupler K23-PH Overall Length(mm) 345 Trusco Code 391-3333
Features An easy-to-hold grip with vibration absorption to reduce grip fatigue. Uses a comfortable holding grip. An air filter is provided as standard equipment to prevent foreign matter from entering the cylinder section. The attached air hose is a wire blade type with excellent durability. Application For removing slag and spatter after welding. Paint peeling, rust removal, shell removal, cement adhesion peeling, etc. Operating Air Pressure 0.6MPa
Mass(g) 2400