"Suction Lifter" With Two Suction Surfaces

Brand :
TRUSCO

Caution

    Product Description

    [Features]
    · Vacuum is created between the rubber and object, allowing adsorption.
    · It also attaches to rounded surfaces.
    · It has two adsorption surfaces, allowing large objects to be carried with confidence.

    · ประหยัดเวลาในการเทียบ สินค้าทนทานต่อการใช้งาน!

    Features

    ●The space between the rubber and the target object becomes a vacuum state and it sticks.
    ●With two suction surfaces, you can even carry large objects ina safe manner.

    Specification

    ●Suction Surface Size (mm):Φ123 x 2
    ●Max Suction Strength (kg) Top:80
    ●Max Suction Strength (kg) Side:40

    Materials

    ●Main Body: Aluminum Alloy

    Warning

    ●Does not stick to the surface with irregularities.
    ●Maximum suction strength (when using mirror surface) is a standard.
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    "Suction Lifter" With Two Suction Surfaces | TRUSCO | MISUMI Thailand