(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
BC-450F |
BC-600FN |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cutting Capacity (HRB Soft Wire) (mm) |
Cutting Capacity (HRC40 Hard Wire) (mm) |
Total Length (mm) |
Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 7,760.52 |
HTT INSULATED TOOLS | 1 Piece(s) | 31 Day(s) | 8 | 6 | 450 | 254-1955 | 1500 | ||
฿ 10,870.91 |
HTT INSULATED TOOLS | 1 Piece(s) | 31 Day(s) | 10 | 8 | 600 | 254-1963 | 2700 |
Part Number |
---|
BC-450F |
BC-600FN |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cutting Capacity (HRB Soft Wire) (mm) |
Cutting Capacity (HRC40 Hard Wire) (mm) |
Total Length (mm) |
Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 7,760.52 |
HTT INSULATED TOOLS | 1 Piece(s) | 31 Day(s) | 8 | 6 | 450 | 254-1955 | 1500 | ||
฿ 10,870.91 |
HTT INSULATED TOOLS | 1 Piece(s) | 31 Day(s) | 10 | 8 | 600 | 254-1963 | 2700 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?