(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Brush hairs are in a cylindrical shape, making it possible to clean inside relatively thin pipes.
· Twist brush made by twisting 4 wires, with a handle that is difficult to bend, making it suitable for hard work.
[Applications]
· Contamination cleaning, rust peeling, and burr removal on pipe interior.
Part Number |
---|
TB-2121 |
TB-2122 |
TB-2123 |
TB-2124 |
TB-2125 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Hair length (mm) | Outer diameter of bristles (mm) | Trusco Code | Mass |
---|---|---|---|---|---|---|---|---|---|
฿ 406.00 | SPIRAL BRUSHES | 1 Piece(s) | 1 Day(s) | 2.5 | 9 | 258-9567 | 23(g) | ||
฿ 406.00 | SPIRAL BRUSHES | 1 Piece(s) | Same day | 4.0 | 12 | 258-9575 | 23(g) | ||
฿ 394.96 | SPIRAL BRUSHES | 1 Piece(s) | 1 Day(s) | 6.0 | 16 | 258-9583 | 24(g) | ||
฿ 406.00 | SPIRAL BRUSHES | 1 Piece(s) | Same day | 7.0 | 18 | 258-9591 | 25(g) | ||
฿ 406.00 | SPIRAL BRUSHES | 1 Piece(s) | 12 Day(s) | 10.5 | 25 | 258-9605 | 27(g) |
Loading...
Hair material | Nylon | Type | Torsional brush | Planting(mm) | 80 |
---|---|---|---|---|---|
Product wool material | Nylon 66 | Shaft Diameter(mm) | 4.1 | Wire diameter(mm) | 0.2 |
Overall Length(mm) | 280 | Features | Brush hairs are in a cylindrical shape, making it possible to clean inside relatively thin pipes. Twist brush made by twisting 4 wires, with a handle that is difficult to bend, making it suitable for hard work. | Application | Contamination cleaning, rust peeling, and burr removal on pipe interior. |
Specifications | Double Wind (66 nylon) | Shaft | Steel (Iron Wire) |
How can we improve?
How can we improve?