1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Tube Brush

Tube Brush
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 254.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· The spiral brush uses wire like that used for chimney brushes as core wire and twists to fix the wire material.
· Attach this product to a joint handle for cleaning, deburring, and other descaling applications for pipe inner diameters or screw hole internal surfaces which are hard to access with normal brushes.
· Cannot be used in reverse rotation.
· Spiral type with screws attached.
· Special order is available from one unit.
[Applications]
· For polishing the inner surfaces of various pipes.

Features

●For cleaning, burring, and other scale removal of places that are difficult to reach by ordinary brushes, such as the inner diameter of the pipe, the inner surface of the screw hole, attach it to the splice handle and use it.

Usage

●For manual work. 
●Polishing of various pipes, machined hole inner surfaces.

Specification

●SPQ (piece): 1

Materials

●Shaft: Steel (Galvanizing)
Part Number
CB-13
CB-13N
CB-16
CB-16N
CB-19
CB-19N
CB-22
CB-22N
CB-25
CB-25N
CB-32
CB-38
CB-45
CB-50
CB-57
CB-63
CB-75
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHair material Details Type Product wool material Wire diameter
(mm)
Overall Length
(mm)
Outer Diameter
(mm)
Brush Long
(mm)
Trusco Code Mass Thread Diameter
(Inch)

฿ 254.00

TUBE BRUSHES 1 Piece(s) 1 Day(s) Steel wireWire 0.25 mmSteel Wire0.2516513105216-789127.5(g)W1/4

฿ 374.00

TUBE BRUSHES 1 Piece(s) Same day NylonNylon 0.4 mmNylon0.416513105272-701323.0(g)W1/4

฿ 321.00

TUBEBRUSHES 1 Piece(s) Same day Steel wireWire 0.25 mmSteel Wire0.2516516105216-790528.5(g)W1/4

฿ 374.00

TUBE BRUSHES 1 Piece(s) 12 Day(s) NylonNylon 0.4 mmNylon0.416516105272-702123.0(g)W1/4

฿ 254.00

TUBE BRUSHES 1 Piece(s) 1 Day(s) Steel wireWire 0.25 mmSteel Wire0.2516519105216-791330.5(g)W1/4

฿ 374.00

TUBE BRUSHES 1 Piece(s) 1 Day(s) NylonNylon 0.4 mmNylon0.416519105272-703023.0(g)W1/4

฿ 279.00

TUBE BRUSHES 1 Piece(s) 1 Day(s) Steel wireWire 0.25 mmSteel Wire0.2516522105216-792130.0(g)W1/4

฿ 382.00

TUBE BRUSHES 1 Piece(s) Same day NylonNylon 0.4 mmNylon0.416522105272-704824.0(g)W1/4

฿ 321.00

TUBE BRUSHES 1 Piece(s) 1 Day(s) Steel wireWire 0.3 mmSteel Wire0.320025125216-793087.5(g)W1/2

฿ 647.00

TUBE BRUSHES 1 Piece(s) 1 Day(s) NylonNylon 0.4 mmNylon0.420025125272-705675.0(g)W1/2

฿ 321.00

TUBE BRUSHES 1 Piece(s) 1 Day(s) Steel wireWire 0.3 mmSteel Wire0.320032125216-794890.0(g)W1/2

฿ 321.00

TUBE BRUSHES 1 Piece(s) 1 Day(s) Steel wireWire 0.3 mmSteel Wire0.320038125216-795695.5(g)W1/2

฿ 335.00

TUBE BRUSHES 1 Piece(s) 1 Day(s) Steel wireWire 0.3 mmSteel Wire0.320045125216-7964101.0(g)W1/2

฿ 335.00

TUBE BRUSHES 1 Piece(s) 1 Day(s) Steel wireWire 0.3 mmSteel Wire0.320050125216-7972105.0(g)W1/2

฿ 373.00

TUBE BRUSHES 1 Piece(s) 1 Day(s) Steel wireWire 0.3 mmSteel Wire0.320057125216-7981110.5(g)W1/2

฿ 373.00

TUBE BRUSHES 1 Piece(s) 12 Day(s) Steel wireWire 0.3 mmSteel Wire0.320063125216-7999115.0(g)W1/2

฿ 373.00

TUBE BRUSHES 1 Piece(s) 1 Day(s) Steel wireWire 0.3 mmSteel Wire0.320075125216-8006122.0(g)W1/2

Loading...

  1. 1

Basic Information

Type Torsional brush Features The spiral brush uses wire like that for chimney brushes as core wire and twists to fix the wire material. Attach this product to a joint handle for cleaning, deburring, and other descaling applications for pipe inner diameters or screw hole internal surfaces to which it is hard to access with normal brushes. Cannot be used for reverse rotation. Spiral type with screws attached. Application For polishing the inner surfaces of various pipes.
Shaft Steel (Galvanizing)