1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Hand-Planted Bamboo Brush Curved Handle for Professionals Nylon/Brass Mix (NS Brush)

BAMBOO-HANDLED BRUSHES

Hand-Planted Bamboo Brush Curved Handle for Professionals Nylon/Brass Mix (NS Brush)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 360.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· It is a high-quality product hand-made by artisans.
· Has a large amount of bristles which are tough and do not easily come off.
· As the outside of the bristle base is nylon and the inside is brass wires, it can be used to wash metal items.
[Applications]
· Cleaning, polishing, glazing, adhesive coating anywhere.
· Cleaning metal items such as golf clubs.

Features

●Since the nylon is planted on the outside of the planting section and the brass wire is planted on the inside, washing of metal items is also possible.

Usage

●Washing, grinding, polishing and application of adhesive agent etc., everywhere.

Specification

●Bristle Material: Nylon/Brass
●Total Length × W (mm): 320 × 20
●SPQ (piece): 10
Part Number
TB-3029
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 360.00

BAMBOO-HANDLED BRUSHES 1 Piece(s) 40 Day(s)

Loading...

  1. 1

Basic Information

Type Bamboo handle brush Number of lines(Row) 4 Planting(mm) 66
Hair length(mm) 20 Product wool material Nylon / Brass Overall Length(mm) 320
Width(mm) 20 Trusco Code 258-9231 Mass 45(g)
Features It is a high-quality product hand-made by artisans. It has a large amount of bristles which are tough and do not easily come off. As the outside of the bristle base is nylon and the inside is brass wires, it can be used to wash metal items. Application Cleaning, polishing, glazing, adhesive coating anywhere. Cleaning metal items such as golf clubs.

Please check the type/dimensions/specifications of the part TB-3029 in the Hand-Planted Bamboo Brush Curved Handle for Professionals Nylon/Brass Mix (NS Brush) series.