1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Mechanical Bamboo Brush, Curved Handle, Horse Hair

Mechanical Bamboo Brush, Curved Handle, Horse Hair
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 158.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· It is inexpensive and suitable for mass purchase.
· Horse hair is tougher and more elastic than hog hair.
[Applications]
· Cleaning, polishing, glazing, adhesive coating anywhere.

Features

●Inexpensive and suitable for general large volume purchase.
●Horse hair has toughness and elasticity compared to hog hair.

Usage

●Washing, grinding, polishing and application of adhesive agent etc., everywhere.

Specification

●Bristle Material: Horse Hair
●Bristle Length (mm): 30
●SPQ (piece): 10
Part Number
TB-7022
TB-7024
TB-7026
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of lines
(Row)
Planting
(mm)
Width
(mm)
Trusco Code Mass

฿ 158.00

BAMBOO-HANDLEDBRUSHES 1 Piece(s) 1 Day(s) 26211258-902820(g)

฿ 195.00

BAMBOO-HANDLEDBRUSHES 1 Piece(s) 12 Day(s) 35717258-903640(g)

฿ 273.00

TRC BAMBOO-HANDLED BRUSHES 1 Piece(s) 12 Day(s) 46220258-904450(g)

Loading...

  1. 1

Basic Information

Type Bamboo handle brush Hair length(mm) 30 Product wool material Horse Hair
Wire diameter(mm) - Overall Length(mm) 320 Features It is inexpensive and suitable for mass purchase. Horse hair is tougher and more elastic than hog hair.
Application Cleaning, polishing, glazing, adhesive coating anywhere.