(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· It is inexpensive and suitable for mass purchase.
[Applications]
· For cleaning of machine parts, adhesive application, etc.
Type | Bamboo handle brush | Number of lines(Row) | 4 | Planting(mm) | 62 |
---|---|---|---|---|---|
Hair length(mm) | 16 | Details Type | Straight handle type | Product wool material | Nylon 66 |
Wire diameter(mm) | 0.2 | Overall Length(mm) | 295 | Width(mm) | 16 |
Trusco Code | 258-8846 | Mass | 20(g) | Features | It is inexpensive and suitable for mass purchase. |
Application | Cleaning of machine parts, adhesive application, etc. |
Please check the type/dimensions/specifications of the part TB-1002-30 in the Machine Bamboo Brush Shakuichi, Applications: Cleaning Machine Parts, Applying Adhesive, Etc. series.
How can we improve?
How can we improve?