(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· It is possible to use solvent, etc.
[Applications]
· Cleaning of machine parts, adhesive application, etc.
Part number | Wire | Number of line (line) | Planting (mm) | Hair length (mm) | Overall Length × Width (mm) | Number per pack (pcs.) | Mass (g) |
---|---|---|---|---|---|---|---|
TB-2012 | Hog hair | 4 | 62 | 16 | 295 × 16 | 10 | 25 |
TB-2019 | Hog hair | 4 | 62 | 16 | 295 × 16 | 10 | 25 |
Type | Bamboo handle brush | Number of lines(Row) | 4 | Planting(mm) | 62 |
---|---|---|---|---|---|
Hair length(mm) | 16 | Product wool material | Hog hair | Wire diameter(mm) | - |
Overall Length(mm) | 295 | Width(mm) | 16 | Mass | 25(g) |
Features | It is possible to use solvent, etc. | Application | Cleaning of machine parts, adhesive application, etc. |
How can we improve?
How can we improve?