1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Pointed Tip 5 Bristle Row Brush

Pointed Tip 5 Bristle Row Brush
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 145.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Suitable for heavy-duty work because it comes with a wide handle that makes force easy to apply.
· Ordinary, stainless steel, brass and gold-plated wires are provided.
[Applications]
· Rust removal and paint peeling from wide surfaces.

Features

●Since it comes with a wide width handle, easy to apply force and suitable for hard work.
●Wires and stainless steel, brass, gold-plated wires were prepared.

Usage

●Rust remover on a wide surface, paint removal.

Specification

●Number of Rows (row): 5
Part Number
TB-5003
TB-5013
TB-5033
TB-5043
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHair material Product wool material Wire diameter
(mm)
Trusco Code Mass

฿ 148.00

WOOD-HANDLED BRUSHES 1 Piece(s) 1 Day(s) Steel wireHardened wire steel wire0.3258-936290(g)

฿ 145.00

WOOD-HANDLED BRUSHES 1 Piece(s) 1 Day(s) OtherGold Plated Wire0.3258-939790(g)

฿ 314.00

WOOD-HANDLED BRUSHES 1 Piece(s) 1 Day(s) Stainless SteelStainless Steel (SUS304)0.3258-9371100(g)

฿ 263.00

WOOD-HANDLED BRUSHES 1 Piece(s) 1 Day(s) BrassBrass0.15258-938990(g)

Loading...

  1. 1

Basic Information

Type Wooden handle brush Number of lines(Row) 5 Planting(mm) 95
Hair length(mm) 20 Overall Length(mm) 230 Width(mm) 42
Features Suitable for hard tasks because it comes with a wide handle that makes force easy to apply. Ordinary, stainless steel, brass and gold-plated wires are provided. Application Rust removal and paint peeling from wide surfaces.