1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 19/5/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Oval 6-Row Brush

Oval 6-Row Brush
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 151.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Ideal for work over a large area because of its large width.
· Ordinary, stainless steel, brass and gold-plated wires are provided.
[Applications]
· Rust removal and paint peeling from wide surfaces.

Features

●Suitable for work of a large area because of its wide width.
●Wire, stainless steel and brass, gold-plated wire were prepared.

Usage

●Rust remover on a wide surface, paint removal.

Specification

●Number of Rows (row): 6
Part Number
TB-5005
TB-5015
TB-5035
TB-5045
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHair material Product wool material Wire diameter
(mm)
Trusco Code Mass

฿ 151.00

WOOD-HANDLED BRUSHES 1 Piece(s) Same day Steel wireHardened wire steel wire0.3258-9320100(g)

฿ 163.00

WOOD-HANDLED BRUSHES 1 Piece(s) 1 Day(s) OtherGold Plated Wire0.3258-935490(g)

฿ 267.00

WOOD-HANDLED BRUSHES 1 Piece(s) 1 Day(s) Stainless SteelStainless Steel (SUS304)0.3258-934690(g)

฿ 270.00

WOOD-HANDLED BRUSHES 1 Piece(s) 1 Day(s) BrassBrass0.15258-9338130(g)

Loading...

  1. 1

Basic Information

Type Wooden handle brush Number of lines(Row) 6 Planting(mm) 100
Hair length(mm) 20 Overall Length(mm) 130 Width(mm) 60
Features Ideal for work over a large area because of its large width. Ordinary, stainless steel, brass and gold-plated wires are provided. Application Rust removal and paint peeling from wide surfaces.