1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Wooden Handle 3-Line Brush

Wooden Handle 3-Line Brush
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 112.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· It has tough bristles that can handle stubborn deposits.
· Easy to use and reasonably priced.
· Ordinary, stainless steel and gold-plated wires are provided.
[Applications]
· Rust removal, paint removal.

Features

●Can also correspond with stubborn sticky hair stiffness.
●Easy to use and cheap.
●Wire, stainless steel, gold-plated wire was prepared.

Usage

●Rust remover and paint removal.

Specification

●Number of Rows (row): 3
●Wire Diameter (mm): 0.3
Part Number
TB-5001
TB-5011
TB-5031
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHair material Product wool material Trusco Code

฿ 112.00

WOOD-HANDLED BRUSHES 1 Piece(s) 1 Day(s) Steel wireHardened wire steel wire258-9273

฿ 112.00

WOOD-HANDLED BRUSHES 1 Piece(s) Same day OtherGold Plated Wire258-9290

฿ 161.00

WOOD-HANDLED BRUSHES 1 Piece(s) Same day Stainless SteelStainless Steel (SUS304)258-9281

Loading...

  1. 1

Basic Information

Type Wooden handle brush Number of lines(Row) 3 Planting(mm) 80
Hair length(mm) 20 Wire diameter(mm) 0.3 Overall Length(mm) 270
Width(mm) 21 Mass 60(g) Features The hair is strong and can handle stubborn deposits. Easy to use and inexpensive. Available as stainless steel wire and gold plated wire.
Application Rust removal, paint removal.