1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Hand Brush "Channel Brush 6U2 Type"

Hand Brush "Channel Brush 6U2 Type"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 445.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Double-row type of 6U model.
[Applications]
· Polishing, deburring, etc.

Features

●2 row type of 6U type.

Usage

●Polishing, burring etc.

Specification

●SPQ (piece): 5
Part Number
TB-2060
TB-2061
TB-2062
TB-2063
TB-2064
TB-2065
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHair material Product wool material Wire diameter
(mm)
Trusco Code Mass

฿ 445.00

WOOD-HANDLED BRUSHES 1 Piece(s) 40 Day(s) Steel wireSteel Wire0.2297-371595(g)

฿ 698.00

WOOD-HANDLED BRUSHES 1 Piece(s) 1 Day(s) Stainless SteelStainless Steel (SUS304)0.2297-374095(g)

฿ 525.00

WOOD-HANDLED BRUSHES 1 Piece(s) 1 Day(s) NylonNylon 660.3297-376680(g)

฿ 564.00

WOOD-HANDLED BRUSHES 1 Piece(s) 1 Day(s) Brass Plated WireWrapping0.17297-372395(g)

฿ 698.00

WOOD-HANDLED BRUSHES 1 Piece(s) 1 Day(s) BrassBrass0.15297-373195(g)

฿ 572.00

WOOD-HANDLED BRUSHES 1 Piece(s) 1 Day(s) Hog hairHog hair-297-375875(g)

Loading...

  1. 1

Basic Information

Type Channel Brush Number of lines(Row) 2 Planting(mm) 75
Hair length(mm) 15 Overall Length(mm) 230 Features Double-row type of 6U model.
Application Polishing, deburring, etc.