1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Hand Brush "Channel Brush 6U3 Type"

Hand Brush "Channel Brush 6U3 Type"
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 808.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Wide-brush, 6U, 3-line type.
· Available in 6 material types, so you can use it for any maintenance task.
[Applications]
· For pretreatment and post-treatment of welding, removal of rust, removal of paint, cleaning, polishing, deburring, etc.

Features

●A wide brush type, 3 row type of 6U type.
●6 types of materials are available and can be used for all maintenance work.

Usage

●Before and after processing of welding, rust remover, paint removal, washing and polishing burring, etc.

Specification

●SPQ (piece): 5
Part Number
TB-2070
TB-2071
TB-2072
TB-2073
TB-2074
TB-2075
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHair material Product wool material Wire diameter
(mm)
Trusco Code Mass

฿ 808.00

WOOD-HANDLED BRUSHES 1 Piece(s) Same day Steel wireSteel Wire0.2297-3774160(g)

฿ 1,020.00

WOOD-HANDLED BRUSHES 1 Piece(s) Available Same day Stainless SteelStainless Steel (SUS304)0.2297-3804160(g)

฿ 857.00

WOOD-HANDLED BRUSHES 1 Piece(s) 1 Day(s) NylonNylon 660.3297-3821140(g)

฿ 1,000.00

WOOD-HANDLED BRUSHES 1 Piece(s) 1 Day(s) Brass Plated WireWrapping0.17297-3782160(g)

฿ 856.00

WOOD-HANDLED BRUSHES 1 Piece(s) 1 Day(s) BrassBrass0.15297-3791160(g)

฿ 938.00

WOOD-HANDLED BRUSHES 1 Piece(s) 40 Day(s) Hog hairHog hair-297-3812140(g)

Loading...

  1. 1

Basic Information

Type Channel Brush Number of lines(Row) 3 Planting(mm) 90
Hair length(mm) 15 Overall Length(mm) 240 Features Wide-brush, 6U, 3-line type. Available in 6 material types, so you can use it for any maintenance task.
Application For pretreatment and post-treatment of welding, removal of rust, removal of paint, cleaning, polishing, deburring, etc.