1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 19/5/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Hand Brush "Channel Brush 6D3 Type"

Hand Brush "Channel Brush 6D3 Type"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 890.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· As it is iron-shaped, it is easy to apply force, making it suitable for a wide range of polishing.
[Applications]
· For pretreatment and post-treatment of welding, removal of rust, removal of paint, cleaning, polishing, deburring, etc.

Features

●Since it has an iron shape, it is easy to enter power and it is suitable for polishing in a wide range.

Usage

●Before and after processing of welding, rust remover, paint removal, washing and polishing burring, etc.

Specification

●Number of Rows (row): 3
●Embedding (mm): 120
●Bristle Length (mm): 15
●SPQ (piece): 5
Part Number
TB-2050
TB-2051
TB-2052
TB-2053
TB-2054
TB-2055
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHair material Product wool material Wire diameter
(mm)
Trusco Code Mass

฿ 890.00

WOOD-HANDLED BRUSHES 1 Piece(s) 1 Day(s) Steel wireSteel Wire0.2297-3651230(g)

฿ 1,047.00

WOOD-HANDLED BRUSHES 1 Piece(s) Same day Stainless SteelStainless Steel (SUS304)0.2297-3685235(g)

฿ 1,051.00

WOOD-HANDLED BRUSHES 1 Piece(s) Same day NylonNylon 660.3297-3707205(g)

฿ 1,029.00

WOOD-HANDLED BRUSHES 1 Piece(s) 1 Day(s) Brass Plated WireWrapping0.17297-3669245(g)

฿ 967.00

WOOD-HANDLED BRUSHES 1 Piece(s) Same day BrassBrass0.15297-3677225(g)

฿ 1,050.00

WOOD-HANDLED BRUSHES 1 Piece(s) 1 Day(s) Hog hairHog hair-297-3693205(g)

Loading...

  1. 1

Basic Information

Type Channel Brush Number of lines(Row) 3 Planting(mm) 120
Hair length(mm) 15 Overall Length(mm) 140 Height(mm) 70
Features As it is iron-shaped, it is easy to apply force, making it suitable for a wide range of polishing. Application For pretreatment and post-treatment of welding, removal of rust, removal of paint, cleaning, polishing, deburring, etc.