1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Metal Handle Brush (All Stainless Steel)

METAL-HANDLED BRUSHES

Metal Handle Brush (All Stainless Steel)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 328.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· The handle is easy to hold.
· Made entirely from stainless steel, it is highly rust-resistant.
[Applications]
· Cleaning anywhere.

Features

●The handle part is easy to hold.
●Since it is all-stainless steel, it is rust resistant.

Usage

●Washing everywhere.

Specification

●Bristle Material: Stainless Steel (SUS304)
●Wire Diameter (mm): 0.3
●SPQ (piece): 10
Part Number
TB-2026
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 328.00

METAL-HANDLED BRUSHES 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Type Brush with Metal Handle Number of lines(Row) 1 Planting(mm) 65
Hair length(mm) 18 Product wool material Stainless Steel Wire diameter(mm) 0.3
Overall Length(mm) 270 Trusco Code 258-9079 Mass 85(g)
Features The handle is easy to hold. Made entirely from stainless steel, it is highly rust-resistant. Application Cleaning anywhere. Hair material and others SUS304

Please check the type/dimensions/specifications of the part TB-2026 in the Metal Handle Brush (All Stainless Steel) series.