(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The handle is easy to hold.
· The handle is thicker than that of regular products, allowing greater pressure to be applied.
· The wire-bristles type has a larger quantity of bristles than regular products. (1.3 times)
· From 0.25 mm x 4 strands, gold wire can polish and grind fine detailed spots.
[Applications]
· Cleaning anywhere.
Part number | Wire | Wire diameter | Handle | Number of line (line) | Planting (mm) | Hair length (mm) | Overall Length (mm) | Number per pack (pcs.) | Mass (g) |
---|---|---|---|---|---|---|---|---|---|
TB-2012 | Gold wire | 0.25 × 4 mm | 1mm steel | 1 | 65 | 18 | 270 | 10 | 80 |
TB-2019 | Gold wire | 0.3 mm | 1mm steel | 1 | 65 | 18 | 270 | 10 | 80 |
Part Number |
---|
TB-2012 |
TB-2019 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product wool material | Wire diameter (mm) | Trusco Code | Hair material and others |
---|---|---|---|---|---|---|---|---|---|
฿ 161.00 | METAL-HANDLEDBRUSHES | 1 Piece(s) | Same day | Gold Wire | 0.25 | 258-9061 | Gold Wire 0.25 × 4 pcs Stranded Wire | ||
฿ 180.00 | METAL-HANDLEDBRUSHES | 1 Piece(s) | Same day | Steel Wire | 0.3 | 258-9052 | - |
Loading...
Type | Brush with Metal Handle | Number of lines(Row) | 1 | Planting(mm) | 65 |
---|---|---|---|---|---|
Hair length(mm) | 18 | Overall Length(mm) | 270 | Mass | 80(g) |
Features | The handle is easy to hold. The handle is thicker than that of regular products, allowing greater pressure to be applied. The wire lines have more hair than regular products. (1.3 times) From 0.25 mm×4 strands, gold wire can polish and grind fine detailed spots. | Application | Cleaning anywhere. |
How can we improve?
How can we improve?