1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 19/5/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Brush with Metal Handle

Brush with Metal Handle
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 141.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· The handle is easy to hold, and because it is made from metal, it is not easily damaged.
[Applications]
· For pretreatment and post-treatment of welding, removal of paint, and removal of rust.

Features

●Easy to hold handle and is made of metal so it is difficult to get damaged.

Usage

●Processing before and after welding, paint peeling, rust remover.

Specification

●Number of Rows (row): 1
●SPQ (piece): 10
Part Number
TB-2013
TB-2014
TB-2015
TB-2016
TB-2020
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHair material Product wool material Wire diameter
(mm)
Trusco Code Mass Hair color

฿ 235.00

METAL-HANDLED BRUSHES 1 Piece(s) Same day BrassBrass0.15258-898675(g)-

฿ 214.00

METAL-HANDLED BRUSHES 1 Piece(s) Same day Stainless SteelStainless Steel (SUS304)0.3258-899475(g)-

฿ 170.00

METAL-HANDLED BRUSHES 1 Piece(s) 1 Day(s) OtherPalm-258-901060(g)-

฿ 141.00

METAL-HANDLED BRUSHES 1 Piece(s) Same day NylonNylon 660.3258-900165(g)Green

฿ 154.00

METAL-HANDLED BRUSHES 1 Piece(s) Same day Steel wireSteel Wire0.3258-897870(g)-

Loading...

  1. 1

Basic Information

Type Brush with Metal Handle Number of lines(Row) 1 Planting(mm) 65
Hair length(mm) 18 Overall Length(mm) 270 Features The handle is easy to hold, and because it is made from metal, it is not easily damaged.
Application For pretreatment and post-treatment of welding, removal of paint, and removal of rust.