1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Channel Brush "Flat J Type"

Channel Brush "Flat J Type"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 182.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· The handle is easy to hold and fingers are unlikely to hurt even after use for a long time, compared to traditional channel brushes.
· The handle part is plated with environmentally-friendly substances.
· Since the back part of the handle is in the shape of a spatula, it is suitable for scraping off stuck dirt.
[Applications]
· For removing rust and deburring of metal surfaces, and peeling coating.
· A range of manual tasks, geared toward relatively light work.

Features

●The handle portion is plated with environment-adaptation substances.
●Since the back part of the handle is in the shape of a spatula, it is suitable for dropping stuck dirt.

Usage

●Rust removal, burring, paint removal on the metal surface etc..

Specification

●Number of Rows (row): 1
●SPQ (piece): 10
Part Number
TB-2320
TB-2321
TB-2322
TB-2323
TB-2324
TB-2325
TB-2329
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHair material Product wool material Material (handle) Wire diameter
(mm)
Trusco Code Mass

฿ 182.00

HAND BRUSHES 1 Piece(s) Same day Steel wireSteel WireSteel0.2302-091662(g)

฿ 257.00

HAND BRUSHES 1 Piece(s) Same day Stainless SteelStainless Steel (SUS304)Steel0.2302-092462(g)

฿ 211.00

HAND BRUSHES 1 Piece(s) Same day NylonNylon 66Steel0.3302-093255(g)

฿ 241.00

HAND BRUSHES 1 Piece(s) Same day Brass Plated WireWrappingSteel0.17302-094162(g)

฿ 254.00

HAND BRUSHES 1 Piece(s) Same day BrassBrassSteel0.15302-095960(g)

฿ 235.00

HAND BRUSHES 1 Piece(s) Same day Hog hairBlack pig hairSteel-302-096755(g)

฿ 470.00

HAND BRUSHES 1 Piece(s) Same day Stainless SteelStainless Steel (SUS304)Stainless Steel0.2302-097562(g)

Loading...

  1. 1

Basic Information

Type Channel Brush Number of lines(Row) 1 Planting(mm) 80
Hair length(mm) 15 Overall Length(mm) 250 Features The handle is easy to hold and fingers are unlikely to hurt even after use for a long time, compared to traditional channel brushes. The handle part is plated with environmentally-adaptable substances. Since the back part of the handle is in the shape of a spatula, it is suitable for scraping off stuck dirt.
Application For removing rust and deburring of metal surfaces, and peeling coating. A range of manual tasks, geared toward relatively light work.