1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 19/5/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Channel Brush "Flat I Type" Handle Only

Channel Brush "Flat I Type" Handle Only
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 70.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The handle is easy to hold and fingers are unlikely to hurt even after use for a long time, compared to traditional channel brushes.
· The handle part is plated with environmentally-friendly substances.
· Since the back part of the handle is in the shape of a spatula, it is suitable for scraping off stuck dirt.
[Applications]
· For removing rust and deburring of metal surfaces, and peeling coating.
· A range of manual tasks, geared toward relatively light work.

Features

●The handle portion is plated with environment-adaptation substances.
●Since the back part of the handle is in the shape of a spatula, it is suitable for dropping stuck dirt.

Usage

●Rust removal, burring, paint removal on the metal surface etc..
●For manual work, relatively, light work oriented.

Specification

●Total Length x W (mm): 210 x 20
●SPQ (piece): 10
●Channel Brush Flat I Type / J Type Replacement HandleStandard table

 

Part Number
TB-2300
TB-2300-01
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaterial (handle) Material Trusco Code

฿ 70.00

HAND BRUSHES 1 Piece(s) Same day Steel (Chrome-free Surface Processing Steel Plate)Steel (chromium-free surface treated steel plate)300-6409

฿ 120.00

HAND BRUSHES 1 Piece(s) 1 Day(s) Stainless steel (SUS304)Stainless steel (SUS304)300-6417

Loading...

  1. 1

Basic Information

Type Channel Brush Overall Length(mm) 210 Width(mm) 20
Mass 40(g) Features The handle is easy to hold and fingers are unlikely to hurt even after use for a long time, compared to traditional channel brushes. The handle part is plated with environmentally-adaptable substances. Since the back part of the handle is in the shape of a spatula, it is suitable for scraping off stuck dirt. Application For removing rust and deburring metal surfaces, and peeling coats. A range of manual tasks, geared toward relatively light work.
Specifications Flat I Type Channel Brush; replacement handle for J type