1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Channel Brush "Flat I Type"

Channel Brush "Flat I Type"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 172.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· The handle is easy to hold and fingers are unlikely to hurt even after use for a long time, compared to traditional channel brushes.
· The handle part is plated with environmentally-friendly substances.
· Since the back part of the handle is in the shape of a spatula, it is suitable for scraping off stuck dirt.
[Applications]
· For removing rust and deburring of metal surfaces, and peeling coating.
· A range of manual tasks, geared toward relatively light work.

Features

●The handle portion is plated with environment-adaptation substances.
●Since the back part of the handle is in the shape of a spatula, it is suitable for dropping stuck dirt.

Usage

●Rust removal, burring, paint removal on the metal surface etc..
●For manual work, relatively, light work oriented.

Specification

●SPQ (piece): 10
Part Number
TB-2310
TB-2311
TB-2312
TB-2313
TB-2314
TB-2315
TB-2319
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHair material Product wool material Material (handle) Wire diameter
(mm)
Trusco Code Mass

฿ 172.00

HAND BRUSHES 1 Piece(s) Same day Steel wireSteel WireSteel0.2302-084360(g)

฿ 241.00

HAND BRUSHES 1 Piece(s) Same day Stainless SteelStainless Steel (SUS304)Steel0.2302-085160(g)

฿ 203.00

HAND BRUSHES 1 Piece(s) 1 Day(s) NylonNylon 66Steel0.3302-086050(g)

฿ 238.00

HAND BRUSHES 1 Piece(s) 12 Day(s) Brass Plated WireWrappingSteel0.17302-087860(g)

฿ 245.00

HAND BRUSHES 1 Piece(s) Same day BrassBrassSteel0.15302-088655(g)

฿ 238.00

HAND BRUSHES 1 Piece(s) 1 Day(s) Hog hairBlack pig hairSteel-302-089450(g)

฿ 466.00

HAND BRUSHES 1 Piece(s) Same day Stainless SteelStainless Steel (SUS304)Stainless Steel0.2302-090860(g)

Loading...

  1. 1

Basic Information

Type Channel Brush Number of lines(Row) 1 Planting(mm) 60
Hair length(mm) 15 Overall Length(mm) 230 Features The handle is easy to hold and fingers are unlikely to hurt even after use for a long time, compared to traditional channel brushes. The handle part is plated with environmentally-adaptable substances. Since the back part of the handle is in the shape of a spatula, it is suitable for scraping off stuck dirt.
Application For removing rust and deburring metal surfaces, and peeling coats. A range of manual tasks, geared toward relatively light work.