1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Diamond Electroplating Wheel for Finish Polishing

DIAMOND CUP GRINDING WHEEL

Diamond Electroplating Wheel for Finish Polishing
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,680.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· For finish polishing.
· Molded to a rounded shape and thus can smoothly finish hard and brittle workpieces.
[Applications]
· Grinding of tile, marble, FRP, refractory brick, glass, granite, etc.
· Tool used: disc grinder.

Features

●For finish polishing.
●Since it is molded to R type, hard and brittle work can be finished well.

Usage

●For polishing of roof tile, marble, FRP, refractory brick, glass and granite, etc.
●Working Tool: Disc grinder.

Specification

●Grain Size(#):60
●Outer Diameter x Thickness x Hole Diameter(mm):102 x 10 x 15
●SPQ(sheet):5
Part Number
UFO-1A SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,680.00

฿ 1,876.27

DIAMOND CUP GRINDING WHEEL 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Particle Size(#) 60 Outer Diameter(mm) 102 Thickness(mm) 10
Hole Diameter(mm) 15 Max. Rotational Speed(rpm) 15000 Trusco Code 171-4449
Mass(g) 104.2 Features For finish grinding. Molded to a rounded shape and thus can smoothly finish hard and fragile workpieces. Application Polishing of roof tile, marble, FRP, refractory brick, glass, granite, etc. Tool used: Disc grinder.

Please check the type/dimensions/specifications of the part UFO-1A in the Diamond Electroplating Wheel for Finish Polishing series.