1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Drilling Machine Vise "F Type"

Drilling Machine Vise "F Type"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,029.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Cast iron, so it is unlikely to be damaged due to heavy-duty work.
· Uses fall-prevention handlebar.

Features

●Made of cast iron which is hard to break even in strong work.
●A handle bar that does not fall out.

Materials

●Main Body: Cast Iron
●Cap: Steel Material
Part Number
FV-75
FV-100
FV-125
FV-150
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(mm)
Mouth Width
(mm)
Mouth Opening
(mm)
Mouth Depth
(mm)
Tightening Force
(kN)
Mounting Dimension
(mm)
Overall Width
(mm)
Full height
(mm)
Trusco Code Mass

฿ 2,029.00

VICES 1 Piece(s) Same day 1607780308.011013658125-69212700g

฿ 2,400.00

VICES 1 Piece(s) Same day 180100100321013016063125-69393600g

฿ 3,706.00

VICES 1 Piece(s) 10 Day(s) 2251251293812.515819371125-69475800g

฿ 4,632.00

VICES 1 Piece(s) Same day 255151150401518222180125-69558200g

Loading...

  1. 1

Basic Information

Features Made of durable cast iron to withstand strong force. Uses fall-prevention handlebar. Material (Main Body) Cast Iron